SBAU411 February 2023
#GUID-3C83AB4A-B743-4F80-A41E-75D09915EEC9 shows the digital connections between the ADS127L21EVM and the PHI. The ADS127L21 ADC uses SPI serial communication in mode 1 (CPOL = 0, CPHA = 1). Because the serial clock (SCLK) frequency can be as fast as 50 MHz, the ADS127L21EVM offers 10-Ω resistors between the SPI signals to aid with signal integrity. Typically, in high-speed SPI communication, fast signal edges can cause overshoot; these 10-Ω resistors slow down the signal edges to minimize signal overshoot. J2 provides test points to measure the digital signals.