SBAU416C November 2022 – March 2025 ADS9813 , ADS9817
This user's guide describes the characteristics, operation, and use of the ADS9813 and the ADS9817 evaluation modules (EVM). These are evaluation platforms for the ADS9813 and ADS9817, respectively. Both devices are 8-channel, 18-bit, 2-MSPS per channel, successive approximation register (SAR) analog-to-digital converters (ADC). The EVMs ease the evaluation of the ADS9813 and ADS9817 devices with hardware, software, and computer connectivity through the universal serial bus (USB) interface. This user's guide includes complete circuit descriptions, schematic diagrams, and a bill of materials (BOM). Throughout this document, the terms demonstration kit, evaluation board, evaluation module, and EVM are synonymous with the ADS9813EVM and the ADS9817EVM.