SBAU416C November 2022 – March 2025
The ADS9813 and ADS9817 evaluation modules (EVM) are platforms for evaluating the performance of the ADS9813 and ADS9817, 8-channel, 18-bit, 2 MSPS/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9817EVM includes a standard FMC connector that can interface with standard FPGA development boards. Computer software that works with the TSWDC155EVM (sold separately) is provided to enable the user to communicate with the ADC over universal serial bus (USB), capture data, and perform data analysis.