SBAU416C November 2022 – March 2025 ADS9813 , ADS9817
As discussed in Section 2.2, the USB-C® connector is able to provide power to the TSWDC155EVM and ADS9813EVM or ADS9817EVM using the default configuration. The combined peak current consumption reaches 600mA (typical) during the ADC conversion process and 520mA RMS (typical) after the ADS9813EVM or the ADS9817EVM is initialized in the GUI, as described in Section 3.2.1.
The TWDC155EVM is a high-power SuperSpeed (USB 3.0) device. This means a PC supplies up to 900mA from a compliant USB 3.0 port. However, many PC USB port configurations allow much less than this limit depending on the unit load handshake process, usually resulting from other devices on the bus. Tripping the current limit on a USB can result in cutting power to the USB port, excessive power dissipation or heating, depending on the PC port configuration. As a result, TI highly recommends to consider switching to an externally powered ADS9813EVM or ADS9817EVM and/or TSWDC155EVM if:
To switch to the external power configuration on the ADS9813EVM or ADS9817EVM, move the jumper on JP4 to the EXT_PWR position and use the J1 terminal block to provide the required 5.2V to 5.5V supply. To switch to the external power configuration on TSWDC155EVM, move the jumper on J2 to the 5V (external) position and use the J10 terminal block or barrel jack connector to provide the required 5V supply.
USB hubs can cause possible device enumeration issues and are not recommended when communicating through the TSWDC155EVM.