SBAU416C November 2022 – March 2025
The ADS9813 and ADS9817 both use an internal 4.096V reference voltage, which can be measured on the REFIO pin when configured as an output (default). For applications which require improved drift performance, configure the REFIO pin as an input and apply an external reference voltage to the pin.
The ADS9813EVM and ADS9817EVM include a provision for evaluating the REF7040 reference IC. The REF70xx family of high precision series voltage references offers the industry’s lowest noise (0.23ppmp-p), very low temperature drift coefficient (2ppm/°C), and high accuracy (±0.025%). In addition, these precision reference devices feature high PSRR, low drop-out voltage and excellent load and line regulation to help meet strict transient requirements. The REF7040 on the EVM is the 4.096V output voltage option. To connect the REF7040 to the ADS9813 or the ADS9817, configure the REFIO pin as an input via the GUI and then install a shunt on jumper JP6.