SBAU416C November 2022 – March 2025 ADS9813 , ADS9817
The ADS9813EVM and ADS9817EVM use single-ended sampling clock for ADC conversions. The positive sampling clock input (SMPL_CLKP) is selected using jumper JP8. Install a shunt in the [2-3] position (default) to source the clock signal from the TSWDC155EVM through the FMC connector. This allows the user to select the clock frequency from the options listed in the EVM GUI.
An external clock source can also be used to control ADC conversions. Connect a low-jitter clock source to SMA connector J14 and install a shunt in the [1-2] position on JP8.
The negative source of the sample clock (SMPL_CLKM) can be sourced from either the FMC connector (FMC_SMPL_CLKM) or GND through R18 or R17, respectively. By default, R17 is populated and R18 is uninstalled.