SBAU417A July   2025  – September 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Recommended Test Environment
    2. 2.2 Required Hardware
    3. 2.3 Hardware Setup
      1. 2.3.1 AFE7952 EVM and TSW14J58 EVM Connections
      2. 2.3.2 Power Supply Setup
  7. 3Software
    1. 3.1 Required Software
      1. 3.1.1 Software Installation Sequence
    2. 3.2 Latte Overview
      1. 3.2.1 Latte User Interface
      2. 3.2.2 Useful Latte Short-Cuts
  8. 4Implementation Results
    1. 4.1 AFE7952EVM Configuration
      1. 4.1.1 Connect Latte to Board
      2. 4.1.2 Compile Libraries
      3. 4.1.3 Program AFE7952 EVM
      4. 4.1.4 TXDAC Evaluation
      5. 4.1.5 RXADC and FBADC Evaluation
    2. 4.2 AFE7952EVM Configuration Modifications
      1. 4.2.1 Data Converter Clocks Settings
      2. 4.2.2 Data Rate and JESD Parameters
      3. 4.2.3 Steps to Modify NCO
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Additional Information
    1. 6.1 Status Check and Troubleshooting Guidelines
      1. 6.1.1 AFE7952 EVM Status Indicators
      2. 6.1.2 TSW14J58 EVM
    2. 6.2 Trademarks
  11. 7Revision History

Connect Latte to Board

This step establishes a connection between the PC running Latte and the AFE7952EVM.

  1. In the scripts window, select the AFE79xx drop-down, then the bringup drop-down. Select setup.py. On line 13, verify that the chip version is 0x13. Press F5 to run the program.
  2. Check the Log window to verify that there are no errors. Check that the following line is displayed twice: Kintex RegProgrammer - USB Instrument created.
  3. Missing or obsolete drivers for the FT4232H chip in the AFE7952EVM is a common error source. In Latte, use the View tab then USB Handles to check USB handle connections to Latte. There are four connections for the TSW14J58 and four connections to the EVM. Alternatively, use the device manager to verify a connection between the PC and the EVM by checking the USB instantiations.
  4. Update your PC with the appropriate driver, if necessary.
AFE7952EVM Latte Log After Successful setup.pyFigure 4-1 Latte Log After Successful setup.py.