SBAU417A July 2025 – September 2025 AFE7952
The AFE7952 devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrates phase-locked loop (PLL) and voltage-controlled oscillator (VCO) for generating data converter clocks. The AFE7952 device integrates eight JESD204B- and JESD204C-compatible serializer and deserializer (SerDes) transceivers capable of running up to 29.5Gbps to transmit and receive digital data through the onboard FPGA mezzanine card (FMC) connector.
This document is the user's guide for the evaluation board (EVMs) meant for evaluating the AFE7952 integrated RF sampling transceiver from Texas Instruments. This user's guide describes the basic steps and functions that are required for the proper operation and quick setup of the EVM. The AFE7952EVM includes a clocking and power solution and runs off a single 5.5V supply. As AFE7952EVM Top View shows, the RF inputs and outputs using subminiature version A (SMA) connectors are on the top side of the EVM. A reference clock (for example, 10MHz) to lock the onboard voltage-controlled crystal oscillator (VCXO) with the LMK04828, PLL-1 can be provided to the connector named LMK CLKIN (SMA J19).
SMA J12 (REF_CLK_HIGH) or SMA J13 (REF_CLK_LOW) can be used to feed an external reference clock to lock the PLLs in the AFE7952. The USB connector and the 5.5V connector are on the right side of the board.
Figure 1-1 shows the bottom view of the AFE7952EVM.
Figure 1-1 AFE7952EVM Bottom ViewThe capture card used with the AFE7952 EVM is the TSW14J58. TSW14J58 supports a SerDes speed of up to 29.5Gbps. Refer to Figure 1-2 for typical the connections between the TSW14J58 EVM and the AFE7952 EVM.
Figure 1-2 AFE7952EVM and TSW14J58EVM Rev. A10