SBAU478
February 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specifications
1.4
Device Information
2
Hardware
2.1
Power Supplies
2.2
EVM Analog Input
2.3
ADC Circuit
2.4
Jumper Information
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layer Plots
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
Related Documentation
Applications
Satellite electrical power systems (EPS)
Command and data handling (C&DH)
Optical imaging payloads
Motor controls
Voltage, current, and temperature monitoring
Accelerometers