SBAU478 February 2025
| Parameter | Conditions | Value | |
|---|---|---|---|
| Temperature | Recommended operating free-air temperature range, TA | 15°C ≤ TA ≤ 35°C | |
| AVDD | Default | 5V (nominal) | |
| External (R34 removed) | 2.7V ≤ AVDD ≤ 5.5V | ||
| DVDD | Default | 3.3V (nominal) | |
| External (R19 removed) | 2.3V ≤ DVDD ≤ 5.5V | ||
| External OPA_V- | Applied on J3[1] or J4 [1] | -10V ≤ OPA_V- ≤ 0.35V | |
| External OPA_V+ | Applied on J3[3] or J4[3] | 6V ≤ OPA_V+ ≤ 10V | |
| VREF | Internal Reference Voltage | 2.5V | |
| External Reference Voltage (applied at JP1[1] or JP2[1]) | 2.485V ≤ VREF ≤ 2.525V | ||
| VIN | Absolute input voltage | CHxxx to AGND | –0.1V ≤ VIN ≤ AVDD + 0.1V |
| FSR | Full-scale analog input range | (CHxxP – CHxxN) or CHxx to CMx | -VREF ≤ FSR ≤+VREF |
| Sampling rate | Max recommended sampling rate based on design | 200ksps | |