SBAU478 February 2025
The ADC168M102R evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADC168M102R-SEP, a 16-bit, 8-channel, 1MSPS, simultaneous-sampling analog-to-digital converter (ADC). The evaluation kit includes the ADC168M102REVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over Universal Serial Bus (USB) for data capture, configuration, and analysis.