SBAU478 February   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Supplies
    2. 2.2 EVM Analog Input
    3. 2.3 ADC Circuit
    4. 2.4 Jumper Information
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layer Plots
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Device Information

Please refer to ADC168M102R-SEP data sheet for complete specifications.

Device Specification Value
Package size 5mm x 5mm
Operating temperature range -55°C to 125°C
AVDD supply voltage Half-clock mode 2.7V to 5.5V
Full-clock mode 4.5V to 5.5V
DVDD supply voltage 3V and 3.3V levels 2.3V to 3.6V
5V levels, half-clock mode only 4.5V to 5.5V