SBAU478 February   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Supplies
    2. 2.2 EVM Analog Input
    3. 2.3 ADC Circuit
    4. 2.4 Jumper Information
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layer Plots
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Features

  • Radiation tolerant components, including ADC168M102R-SEP analog-to-digital converter, 2x OPA4H014-SEP op-amp, and TPS73801-SEP LDO
  • Eight pseudo- or four fully differential inputs
  • Simultaneous sampling of two channels
  • Excellent AC performance:
    • SNR: 93dB
    • THD: –98dB
  • Dual programmable and buffered 2.5V reference allows:
    • Two different input voltage range settings
    • Two-level PGA implementation
  • Programmable auto-sequencer
  • Integrated data storage (up to 4 per channel) for oversampling applications
  • 2-bit counter for safety applications