SBAU488 June 2025
The AMC-AMP-200A-EVM is designed to provide ease-of-use and high accuracy in large current applications. The current-sensing device, AMC3302, is an isolated amplifier intended for shunt-based current sensing with reinforced isolation and an integrated DC/DC converter. Overcurrent detection is configurable using the AMC23C15, a reinforced, adjustable threshold isolated comparator. Both isolated current-sensing products sense across the WSBS8518 shunt resistor. The EVM features an additional unpopulated shunt resistor footprint in parallel to extend the current sensing range flexibility. See Section 2.7 for details.