SBAU488 June   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Assembly Instructions
    3. 2.3 Interfaces
      1. 2.3.1 Analog Input
      2. 2.3.2 Isolated Amplifier (AMC3302) Analog Output
      3. 2.3.3 Isolated Comparator (AMC23C15) Analog Output
    4. 2.4 Power Requirements
      1. 2.4.1 VDD2 Input
    5. 2.5 Test Points
    6. 2.6 Lug Information
    7. 2.7 Best Practices
  9. 3Implementation Results
    1. 3.1 Evaluation Procedure
      1. 3.1.1 Equipment Setup
      2. 3.1.2 Test Procedure
      3. 3.1.3 Full Signal Chain Evaluation Procedure
    2. 3.2 Performance Data and Results
      1. 3.2.1 Shunt Selection Calculations
      2. 3.2.2 Filter Selection
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Assembly Instructions

This section has step-by-step instructions on how to assemble the AMC-AMP-200A-EVM. Lugs are not included. If the user desires to use lugs during evaluation, follow step one.

  1. Connect high-current input lugs to R20 with screw and hexnut.
    1. The lugs must not touch when secured.
    2. Make sure that the lugs are positioned such that the lugs make contact with the maximum amount of surface area of the shunt.
    3. The connectors must be tightly fastened to the current carrying cables such that the connectors can not be moved by hand. A torque wrench is recommended to provide symmetrical connection. A torque of approximately 40in-lbs is recommended.
  2. Modify isolated comparator adjustable trip threshold resistor (R18) if desired. The default trip voltage is ±288A. Refer to the AMC23C15 data sheet for more information.