SBAU488 June 2025
The EVM requires one external power rail for VDD2. VDD2 is the low-voltage side power supply. The AMC3302 includes an integrated DC/DC converter which acts as the high-voltage side power supply. This power is extended to the high-voltage side of the AMC23C15 from the AMC3302 HLDO_OUT pin.