SBAU489 June 2025 AMC23C15 , AMC3302
Do not apply more than ±70A continuous load to this EVM. The AMC-MOD-50A-EVM is defined to measure the ±50A range. Populating a second 1mΩ shunt on the additional shunt resistor footprint, R7, can doubles the current-sensing range while using the same ±50mV input of the AMC1306M05; however, this PCB is only designed to withstand continuous currents up to ±70A because of heat dissipation restrictions. For best reliability with a standard FR4-based PCB, make sure the temperature does not exceed 180°C.