SBAU489 June 2025
The input connectors labeled J2 (IN+) and J5 (IN−) correspond to the high-current rated load connector lugs supplied with the EVM kit. Make sure these components are securely screwed to the board to make contact. The acceptable continuous load input maximum for the included connectors is ±70A for DC and AC measurements. Continuous allowable current is also limited by the maximum operating conditions of the shunt resistor.