SBAU489 June   2025 AMC23C15 , AMC3302

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Assembly Instructions
    3. 2.3 Interfaces
      1. 2.3.1 Analog Input
      2. 2.3.2 Digital Interface
    4. 2.4 Power Requirements
      1. 2.4.1 AVDD Input
      2. 2.4.2 DVDD Input
    5. 2.5 Test Points
    6. 2.6 Lug Information
    7. 2.7 Best Design Practices
  9. 3Implementation Results
    1. 3.1 Evaluation Procedure
      1. 3.1.1 Equipment Setup
      2. 3.1.2 Test Procedure
      3. 3.1.3 Full Signal Chain Evaluation Procedure
    2. 3.2 Performance Data and Results
      1. 3.2.1 Shunt Selection Calculations
      2. 3.2.2 Filter Selection
      3. 3.2.3 Thermal Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Equipment Setup

The following list outlines the required equipment setup. Figure 3-1 and Figure 3-2 illustrate the positive and negative current equipment setup, respectively.

  1. Two DC voltage sources capable of providing 2.5V−5V limited to 50mA.
  2. High current electronic load (for example, Agilent™ N3300A).
  3. DC current source.
  4. High current carrying cables.
  5. One (or more) oscilloscope or digital mulitmeters (DMMs) with at least 6.5 digits of resolution. Optional: Use the C2000 control card and Code Composer Studio for full signal chain evaluation.
  6. One signal generator set for a 3.3V square wave at 20MHz. Optional: High current supply control shunt for full signal chain evaluation.
AMC-MOD-50A-EVM Positive Current Equipment SetupFigure 3-1 Positive Current Equipment Setup
AMC-MOD-50A-EVM Negative Current Equipment SetupFigure 3-2 Negative Current Equipment Setup