SBAU489 June 2025
Figure 2-1 shows the hardware labels for this EVM.
The AMC-MOD-50A-EVM has many hardware features, allowing the user to access and assess the EVM from many points in the signal chain. The default configuration is one 1mΩ shunt populated at R8 to sense ±50A applications.
1. Lugs | Current-carrying cable board connectors. Copper planes under the lugs help dissipate heat. |
2. Via Stitch | Via stitching provides aeration to dissipate heat further. |
1mΩ, ±1% tolerance shunt resistor for accurate current sensing. The PCB is not designed for more than ±70A.If an alternate current-sensing range is desired, consider alternate shunt resistor values. | |
4. AMC1306M05 Input Test Points | AMC1306M05 differential analog input test points. |
5. High-Side Power Supply | High-side power-supply connectors: terminal block J2 or test point connections. |
Low-dropout (LDO) for stable and constant high-side power supply. | |
7. Low-Side Power Supply | Low-side power-supply connectors: terminal block J5 or test point connections. |
8. AMC1306M05 | Isolated, reinforced delta-sigma current-sensing modulator with external clock and ±50mV input. If an integrated DC/DC converter is desired, consider the AMC3306M05, isolated current-sensing modulator. |
9. TPS73633DBVR | Low-dropout (LDO) for stable and constant high-side power supply. |
10. LED | LED on to indicate device powered. |
11. AMC1306M05 Digital Output and Clock Input Test Points | AMC1306M05 digital output (DOUT) and external clock input (CLKIN) test points. |
12. AMC1306M05 Low-Side Header Connectors | Header connections for the AMC1306M05 low-side pins. |
13. C2000 Control Card Connector | C2000 microcontroller control card connector for digital output analysis and clock generation. |