SBAU489 June   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Assembly Instructions
    3. 2.3 Interfaces
      1. 2.3.1 Analog Input
      2. 2.3.2 Digital Interface
    4. 2.4 Power Requirements
      1. 2.4.1 AVDD Input
      2. 2.4.2 DVDD Input
    5. 2.5 Test Points
    6. 2.6 Lug Information
    7. 2.7 Best Design Practices
  9. 3Implementation Results
    1. 3.1 Evaluation Procedure
      1. 3.1.1 Equipment Setup
      2. 3.1.2 Test Procedure
      3. 3.1.3 Full Signal Chain Evaluation Procedure
    2. 3.2 Performance Data and Results
      1. 3.2.1 Shunt Selection Calculations
      2. 3.2.2 Filter Selection
      3. 3.2.3 Thermal Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Assembly Instructions

This section includes step-by-step instructions on how to assemble the AMC-MOD-50A-EVM. Lugs come secured by default, but if the user needs to reattach the lugs during evaluation, follow these steps:

  1. Connect the high-current input lugs to the J2 (IN+) and J5(IN-) pads with the supplied screw and hex nut.
    1. Make sure the lugs do not touch when secured.
    2. Make sure that the lugs are positioned such that the lugs make contact with the maximum amount of surface area of the PCB pad.
    3. Make sure the connectors are tightly fastened to the current carrying cables such that the connectors cannot be moved by hand. A torque wrench is recommended to provide symmetrical connection. A torque of approximately 40in-lbs is recommended.
  2. Solder an additional shunt resistor if desired. See Section 2.7 for more information on shunt limitations.
  3. Implement overcurrent protection through the external microcontroller if desired.