SBAU489 June   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Overview
    2. 2.2 Assembly Instructions
    3. 2.3 Interfaces
      1. 2.3.1 Analog Input
      2. 2.3.2 Digital Interface
    4. 2.4 Power Requirements
      1. 2.4.1 AVDD Input
      2. 2.4.2 DVDD Input
    5. 2.5 Test Points
    6. 2.6 Lug Information
    7. 2.7 Best Design Practices
  9. 3Implementation Results
    1. 3.1 Evaluation Procedure
      1. 3.1.1 Equipment Setup
      2. 3.1.2 Test Procedure
      3. 3.1.3 Full Signal Chain Evaluation Procedure
    2. 3.2 Performance Data and Results
      1. 3.2.1 Shunt Selection Calculations
      2. 3.2.2 Filter Selection
      3. 3.2.3 Thermal Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Bill of Materials (BOM)

Table 4-1 lists the BOM for the AMC-MOD-50A-EVM.

Table 4-1 AMC-MOD-50A-EVM BOM

Designator

Description

Manufacturer

Part Number

C1

CAP, CERM, 0.1µF, 25V, ±10%, X7R, AEC-Q200 Grade 1, 0603

MuRata

GCM188R71E104KA57D

C2

CAP, CERM, 0.47µF, 25V, ±10%, X7R, 0603

TDK

C1608X7R1E474K080AE

C3, C5

CAP, CERM, 1000pF, 50V, ±10%, X7R, 0603

Kemet

C0603C102K5RACTU

C4

CAP, CERM, 1µF, 25V, ±10%, X7R, AEC-Q200 Grade 1, 0603

TDK

CGA3E1X7R1E105K080AC

C6, C10

CAP, CERM, 33pF, 50V, ±5%, C0G/NP0, AEC-Q200 Grade 0, 0603

TDK

CGA3E2NP01H330J080AA

C7

CAP, CERM, 0.01µF, 25V, ±10%, X7R, 0603

Presidio Components

SR0603X7R103K1NT95(F)#M123A

C8, C9

CAP, CERM, 10pF, 10V, ±10%, X7R, 0603

AVX

0603ZC100KAT2A

C11, C14

CAP, CERM, 10uF, 10V, ±20%, X5R, 0603

MuRata

GRM188R61A106ME69D

C12

CAP, CERM, 0.1uF, 10V, ±20%, X5R, 0402

Wurth Elektronik

885012105010

C13

CAP, CERM, 0.01uF, 10V, ±10%, X7R, 0402

AVX

0402ZC103KAT2A

D1

LED, Bright Green, SMD

Wurth Elektronik

150080VS75000

J1

C2000 controlCARD-120HSEC connector, SMT

Samtec

HSEC8-160-01-L-DV-A-BL

J2, J5

Terminal Block, 3.5mm, 2x1, Tin, TH

Wurth Elektronik

691214110002

J3

Header, 2.54mm, 6x2, Gold, SMT

Samtec

TSM-106-01-L-DV

J4, J6

Terminal 90A Lug

Panduit

CB70-14-CY

R1

RES, 1.74M, 1%, 0.1W, AEC-Q200 Grade 0, 0603

Vishay-Dale

CRCW06031M74FKEA

R2

RES, 1.00 M, 1%, 0.125W, 0603

Vishay/Beyschlag

MCT06030C1004FP500

R3, R5

RES, 16.0, 0.5%, 0.1W, 0603

Yageo America

RT0603DRE0716RL

R4, R6

RES, 100, 5%, 0.1W, AEC-Q200 Grade 0, 0603

Vishay-Dale

CRCW0603100RJNEA

R8

1 mOhms ±1% 7W Chip Resistor Wide 1612 (3831 Metric), 1216 Current Sense, Moisture Resistant

Isabellenhuette

BVN-M-R001-1.0

R9

RES, 510, 5%, 0.063W, AEC-Q200 Grade 0, 0402

Vishay-Dale

CRCW0402510RJNED

U1

150-mA, 30-V, 3.2-μA Quiescent Current, Low-Dropout Linear Regulator

Texas Instruments

TLV709A01DBVR

U2

Small Reinforced Isolated Modulator With ±50mV Input and CMOS Interface, DWV0008A (SOIC-8)

Texas Instruments

AMC1306M05DWV

U3

Single Output Low Noise LDO, 400mA, Fixed 3.3V Output, 1.7 to 5.5V Input, with Reverse Current Protection, 5-pin SOT-23 (DBV), -40 to 85 degC, Green (RoHS & no Sb/Br)

Texas Instruments

TPS73633DBVR

3V3, AGND, AVDD, CLKIN, DGND, DOUT, DVDD, INN, INP

Test Point, Miniature, Black, TH

Keystone Electronics

5001

N/A

Passivated 18-8 Stainless Steel Pan Head Phillips Screws M5 x 0.8mm Thread, 10mm Long

McMaster-Carr

92000A320

N/A

JIS Hex Nut Medium-Strength Zinc-Plated Steel, Class 8, M5 x 0.8mm Thread

McMaster-Carr

91028A415