Each TMCS EVM family comes with a pair of copper lugs based on their current rating, that provide a safe transfer of current into the EVM, provided the correct gauge cabling is used for the given signal.
- The TMCS1123, TMCS1126, TMCS1127, and TMCS1133 EVMs all come with Panduit CB70-14-CY 90A rated copper lugs.
- The TMCS114x family of EVMs all come with Penn
Union SLU125 125A-rated copper lugs.