SBOSAN2A August   2025  – December 2025 PGA854

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Gain Control
      2. 7.3.2 Input Protection
      3. 7.3.3 Output Common-Mode Pin
      4. 7.3.4 Using the Fully Differential Output Amplifier to Shape Noise
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Linear Operating Input Range
      2. 8.1.2 Current Consumption with Differential Inputs
    2. 8.2 Typical Application
      1. 8.2.1 ADS127L11 and ADS127L21B, 24-Bit, Delta-Sigma ADC Driver Circuit
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 PSpice® for TI
        2. 9.1.1.2 TINA-TI™ Simulation Software (Free Download)
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The PGA854 is a wide-bandwidth, high-voltage, low-noise programmable gain instrumentation amplifier with differential output. The PGA854 is equipped with eight decade (scope) gain settings, from an attenuating gain of 0.5V/V to a maximum of 100V/V. Gain is set using three digital gain selection pins.

The PGA854 architecture is optimized to drive inputs of high-resolution, precision analog-to-digital converters (ADCs) with sampling rates up to 1MSPS without the need for an additional ADC driver. The output-stage power supplies are decoupled from the input stage to protect the ADC or downstream devices against overdrive damage.

The super-beta input transistors offer an impressively low input bias current, which in turn provides a very low input current noise density of 0.3pA/√Hz, making the PGA854 a versatile choice for virtually any sensor type. The low-noise current-feedback front-end architecture offers exceptional gain flatness even at high frequencies, making the PGA854 an excellent high-impedance sensor readout device. Integrated protection circuitry on the input pins handles overvoltages of up to ±40V beyond the power-supply voltages.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
PGA854 RGT (VQFN, 16) 3mm × 3mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
PGA854 PGA854 Simplified
                        ApplicationPGA854 Simplified Application
PGA854 Gain vs FrequencyGain vs Frequency