SBOSAN2A August   2025  – December 2025 PGA854

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Gain Control
      2. 7.3.2 Input Protection
      3. 7.3.3 Output Common-Mode Pin
      4. 7.3.4 Using the Fully Differential Output Amplifier to Shape Noise
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Linear Operating Input Range
      2. 8.1.2 Current Consumption with Differential Inputs
    2. 8.2 Typical Application
      1. 8.2.1 ADS127L11 and ADS127L21B, 24-Bit, Delta-Sigma ADC Driver Circuit
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Development Support
        1. 9.1.1.1 PSpice® for TI
        2. 9.1.1.2 TINA-TI™ Simulation Software (Free Download)
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Using the Fully Differential Output Amplifier to Shape Noise

Section 7.2 shows that the PGA854 output-stage fully-differential amplifier uses 6.67kΩ feedback resistors between the OUT+ output and the inverting input, and the OUT– output and the noninverting input. External direct access to inverting input is provided through the FDA_IN+ pin, and to the noninverting input through the FDA_IN- pin. This option allows circuit designers to add external feedback capacitors in parallel with the internal feedback resistors to implement noise-filtering or noise-shaping techniques. These pins are also usable to implement customized attenuating gains for the output stage. Consider the following important factors when designing parallel circuits with the internal feedback resistors:

  • The accuracy of the internal resistor network is 0.01% or better. This accuracy results in a common-mode rejection ratio (CMRR) of 80dB or better. Mismatched leakage currents on these pins potentially causes CMRR degradation.
  • The internal resistors have ±15% absolute resistance variation; consider this variation when implementing custom attenuating gains or noise filters.
CAUTION: Do not treat these pins as outputs, nor use the pins to source or sink current. Excessive currents through the feedback resistors potentially cause permanent damage to internal circuitry.