SBOSAN2A August 2025 – December 2025 PGA854
PRODUCTION DATA
The linear operating input voltage range of the PGA854 input circuitry extends within 3V (maximum) of either power supply. This device maintains excellent common-mode rejection throughout this range at all temperatures. The linear operating input common-mode range is a function of the input common-mode voltage, input differential voltage, gain, and output common-mode voltage.
Figure 8-1 to Figure 8-4 show the valid common-mode range to enable valid output voltage at no load condition.
| VS = VSOUT = ±15V, | VS = ±15V, VSOUT = ±5V |
| VOCM = 0V | G = 0.5V/V |
| VS = VSOUT = ±15V, | VS = VSOUT = ±5V, |
| VOCM = 0V | G = 2V/V |
| VS = VSOUT = ±15V, | VS = VSOUT = ±5V, |
| VOCM = 0V | G = 1V/V |
| VS = VSOUT = ±15V, | VS = VSOUT = ±5V, |
| VOCM = 0V | G = 100V/V |