SCDS219D November 2005 – July 2025 TS5A3157
PRODUCTION DATA
The TS5A3157 is a single-pole-double-throw (SPDT) solid-state analog switch. The TS5A3157, like all analog switches, is bidirectional. When powered on, each COM pin is connected to the NC pin. For this device, NC stands for normally closed and NO stands for normally open. If IN is low, COM is connected to NC. If IN is high, COM is connected to NO.
The TS5A3157 is a break-before-make switch. This means that during switching, a connection is broken before a new connection is established. The NC and NO pins are never connected to each other.