over operating free-air temperature range (unless otherwise noted)(1)
MIN
NOM
MAX
UNIT
VI/O
Switch input or output voltage (Max of VCC)
0
V+
V
V+
Supply voltage
1.65
5.5
V
VI
Control input voltage
0
5.5
V
TA
Operating Temperature
-40
85
°C
(1) All unused inputs of the device must be held at VCC or GND to ensure proper device operation. See the TI application report, Implications of Slow or Floating CMOS Inputs (SCBA004)