SCDS219D November 2005 – July 2025 TS5A3157
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| V+ | (YZP Only) Supply voltage(3) | -0.5 | 6.5 | V |
| V+ | Supply voltage(3) | -0.5 | 6 | V |
| VNO VNC VCOM |
Analog voltage(3)(4)(5) | -0.5 | V+ + 0.5V | V |
| IK | Analog port diode current VNO, VNC, VCOM < 0 or VNO, VNC, VCOM > V+ | -50 | 50 | mA |
| INO INC ICOM |
On-state switch current VNO, VNC, VCOM = 0 to V+ | -50 | 50 | mA |
| VI | Digital input voltage(3)(4) | -0.5 | 6 | V |
| IIK | Digital input clamp current V+< 0 | -50 | mA | |
| I+ | Continuous current through V+ | -100 | 100 | mA |
| IGND | Continuous current through GND | -100 | 100 | mA |
| Tstg | Storage temperature | -65 | 150 | C |