SCDS219D November 2005 – July 2025 TS5A3157
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
|---|---|---|---|---|---|---|---|---|---|
| TS5A3157 | |||||||||
| V+ V | VI/o V | ICOM mA | TA | ||||||
| rON (YZP Only) |
ON-state switch resistance | 1.65 V | 0 ≤ (VNO or VNC) ≤ V+ | ICOM = -4 mA | 25°C | 140 | 160 | Ω | |
| Full | 160 | ||||||||
| 2.3 V | ICOM = -8 mA | 25°C | 35 | 45 | |||||
| Full | 50 | ||||||||
| 3 V | ICOM = -24 mA | 25°C | 12 | 20 | |||||
| Full | 20 | ||||||||
| 4.5 V | ICOM = -30 mA | 25°C | 5.5 | 10 | |||||
| Full | 12 | ||||||||
| rON |
ON-state switch resistance | 1.65 V | 0 ≤ (VNO or VNC) ≤ V+ | ICOM = -4 mA | 25°C | 140 | 180 | Ω | |
| Full | 180 | ||||||||
| 2.3 V | ICOM = -8 mA | 25°C | 35 | 45 | |||||
| Full | 50 | ||||||||
| 3 V | ICOM = -24 mA | 25°C | 12 | 20 | |||||
| Full | 20 | ||||||||
| 4.5 V | ICOM = -30 mA | 25°C | 5.5 | 12 | |||||
| Full | 15 | ||||||||
| ΔrON | Maximum ON resistance between any two channels | 1.65 V | VNO or VNC = 1.16 V | ICOM = -4 mA | 25°C | 0.5 | 0.6 | Ω |
|
| Full | 0.75 | ||||||||
| 2.3 V | VNO or VNC = 1.6 V | ICOM = -8 mA | 25°C | 0.3 | 0.5 | ||||
| Full | 0.7 | ||||||||
| 3 V | VNO or VNC = 2.1 V | ICOM = -24 mA | 25°C | 0.2 | 0.4 | ||||
| Full | 0.4 | ||||||||
| 4.5 V | VNO or VNC = 3.15 V | ICOM = -30 mA | 25°C | 0.15 | 0.2 | ||||
| Full | 0.3 | ||||||||
| ron(flat) (YZP Only) | ON resistance flatness | 1.65 V | 0 ≤ (VNO or VNC) ≤ V+ | ICOM = -4 mA | 25°C | 125 | 130 | Ω |
|
| Full | 140 | ||||||||
| 2.3 V | ICOM = -8 mA | 25°C | 30 | 40 | |||||
| Full | 40 | ||||||||
| 3 V | ICOM = -24 mA | 25°C | 9 | 11 | |||||
| Full | 12 | ||||||||
| 4.5 V | ICOM = -30 mA | 25°C | 4 | 5 | |||||
| Full | 6 | ||||||||
| ron(flat) | ON resistance flatness | 1.65 V | 0 ≤ (VNO or VNC) ≤ V+ | ICOM = -4 mA | 25°C | 125 | 160 | Ω |
|
| Full | 180 | ||||||||
| 2.3 V | ICOM = -8 mA | 25°C | 30 | 50 | |||||
| Full | 60 | ||||||||
| 3 V | ICOM = -24 mA | 25°C | 8 | 13 | |||||
| Full | 14 | ||||||||
| 4.5 V | ICOM = -30 mA | 25°C | 4 | 5 | |||||
| Full | 6 | ||||||||
| INO(OFF), INC(OFF) | NO, NC OFF leakage current |
1.65 to 5.5 V | VNO ≥ 0 VNC ≥ 0 VCOM ≤ V+ |
25°C | ±0.05 | ±0.1 | µA | ||
| Full | ±0.2 | ||||||||
| INO(ON), INC(ON) | NO, NC ON leakage current |
1.65 to 5.5 V | VNO = V+ or GND VNC = V+ or GND VCOM = Open |
25°C | ±0.05 | ±0.1 | µA | ||
| Full | ±0.2 | ||||||||
| ICOM(ON) | COM ON leakage current | 5.5 V | VNO = Open VNC = Open VCOM = Open |
25°C | ±0.05 | ±0.1 | µA | ||
| Full | ±0.2 | ||||||||
| VIH |
Input logic high | Full | V+ × 0.7 | 5.5 | V | ||||
| VIL |
Input logic low | Full | 0 | V+ × 0.3 | V | ||||
| IIH | Input leakage current | 1.65 to 5.5 V | 5.5V or 0 | 25°C | 0.05 | ±0.1 | µA | ||
| Full | ±1 | ||||||||
| I+ | Supply current |
5.5 | VI = V+ or GND Switch ON or OFF |
25°C | 2.5 | 5 | µA | ||
| Full | 10 | ||||||||
| CI | Digital input capacitance | 5 | VI = V+ or GND | 25°C | 2.8 | pF | |||
| CNO(OFF), CNC(OFF) | NO, NC OFF capacitance |
5 | VNO or VNC = V+ or GND Switch OFF |
VNO or VNC = V+ or GND Switch OFF |
25°C | 5.5 | pF | ||
| CNO(ON), CNC(ON) | NO, NC ON capacitance |
5 | VNO or VNC = V+ or GND Switch ON |
25°C | 17.5 | pF | |||
| CCOM(ON) | COM ON capacitance | 5 | VNO or VNC = V+ or GND Switch ON |
25°C | 17.5 | pF | |||