SCDS219D November 2005 – July 2025 TS5A3157
PRODUCTION DATA
| Parameter | TEST CONDITIONS | vcc | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|---|
| Frequency response (switch on)(1) | RL = 50 Ω, fin = sine wave | 1.65 V | 300 | MHz | ||
| 2.3 V | 300 | |||||
| 3 V | 300 | |||||
| 4.5 V | 300 | |||||
| Crosstalk (between switches) (YZP Only)(2) | RL = 50 Ω, fin = 10 MHz (sine wave) | 1.65 V | -66 | dB | ||
| 2.3 V | -66 | |||||
| 3 V | -66 | |||||
| 4.5 V | -66 | |||||
| Crosstalk (between switches)(2) | RL = 50 Ω, fin = 10 MHz (sine wave) | 1.65 V | -60 | dB | ||
| 2.3 V | -60 | |||||
| 3 V | -60 | |||||
| 4.5 V | -60 | |||||
| Feed through attenuation (switch off) (YZP Only)(2) | CL = 5 pF, RL = 50 Ω, fin = 10 MHz (sine wave) | 1.65 V | -65 | dB | ||
| 2.3 V | -65 | |||||
| 3 V | -65 | |||||
| 4.5 V | -65 | |||||
| Feed through attenuation (switch off)(2) | CL = 5 pF, RL = 50 Ω, fin = 10 MHz (sine wave) | 1.65 V | -57 | dB | ||
| 2.3 V | -57 | |||||
| 3 V | -57 | |||||
| 4.5 V | -57 | |||||
| Charge injection | CL = 0.1 nF, RL = 1 MΩ | 1.65 V | 1 | pC | ||
| 2.3 V | 2 | |||||
| 3.3 V | 3 | |||||
| 5 V | 7 | |||||
| Total harmonic distortion (YZP Only) | VI = 1.4 Vp-p, Vbias = Vcc/2, RL = 10kΩ, fin = 600 Hz to 20kHz (sine wave) | 1.65 V | 0.015 | % | ||
| Total harmonic distortion | VI = 1.4 Vp-p, Vbias = Vcc/2, RL = 10kΩ, fin = 600 Hz to 20kHz (sine wave) | 1.65 V | 0.5 | % | ||
| VI = 2.0 Vp-p, Vbias = Vcc/2, RL = 10kΩ, fin = 600 Hz to 20kHz (sine wave) | 2.3 V | 0.025 | ||||
| VI = 2.5 Vp-p, Vbias = Vcc/2, RL = 10kΩ, fin = 600 Hz to 20kHz (sine wave) | 3 V | 0.015 | ||||
| VI = 4.0 Vp-p, Vbias = Vcc/2, RL = 10kΩ, fin = 600 Hz to 20kHz (sine wave) | 4.5 V | 0.01 |