SCPS286C July   2025  – October 2026 TPLD2001

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1.     7
    2. 5.1 Absolute Maximum Ratings
    3. 5.2 ESD Ratings
    4. 5.3 Recommended Operating Conditions
    5. 5.4 Thermal Information
    6. 5.5 Electrical Characteristics
    7. 5.6 Supply Current Characteristics
    8. 5.7 Switching Characteristics
    9. 5.8 I2C Bus Timing Requirements
    10. 5.9 SPI Timing Requirements
  7. 6 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  I/O Pins
        1. 8.3.1.1 Input Modes
        2. 8.3.1.2 Output Modes
        3. 8.3.1.3 Pull-Up or Pull-Down Resistors
      2. 8.3.2  Connection Mux
      3. 8.3.3  Configurable Use Logic Blocks
        1. 8.3.3.1 2-Bit LUT or D Flip-Flop/Latch macro-cell
          1. 8.3.3.1.1 2-Bit LUT
          2. 8.3.3.1.2 D Flip-Flop/Latch
        2. 8.3.3.2 2-Bit LUT or Pattern Generator macro-cell
          1. 8.3.3.2.1 2-Bit LUT
          2. 8.3.3.2.2 Pattern Generator
        3. 8.3.3.3 3-Bit LUT or D Flip-Flop/Latch With Reset/Set Macro-Cell
          1. 8.3.3.3.1 3-bit LUT
          2. 8.3.3.3.2 D Flip-Flop/Latch with Reset/Set
        4. 8.3.3.4 3-Bit LUT or D Flip-Flop/Latch or Shift Register macro-cell
          1. 8.3.3.4.1 3-bit LUT
          2. 8.3.3.4.2 D Flip-Flop/Latch with Reset/Set
          3. 8.3.3.4.3 8-bit Shift Register
        5. 8.3.3.5 4-Bit LUT or D Flip-Flop/Latch with Reset/Set Macro-Cell
          1. 8.3.3.5.1 4-bit LUT
          2. 8.3.3.5.2 D Flip-Flop/Latch with Reset/Set
      4. 8.3.4  Configurable Logic and Timing Blocks
        1. 8.3.4.1 3-bit LUT
        2. 8.3.4.2 D Flip-Flop/Latch with Reset/Set
        3. 8.3.4.3 Counters/Delay Generators (CNT/DLY)
          1. 8.3.4.3.1 Delay Mode
          2. 8.3.4.3.2 Reset Counter Mode
          3. 8.3.4.3.3 One-Shot Mode
          4. 8.3.4.3.4 Frequency Detector Mode
          5. 8.3.4.3.5 Edge Detector Mode
          6. 8.3.4.3.6 Delayed Edge Detector Mode
        4. 8.3.4.4 LUT/DFF + CNT modes
      5. 8.3.5  Programmable Deglitch Filter or Edge Detector
      6. 8.3.6  Deglitch Filter or Edge Detector
      7. 8.3.7  State Machine (SM)
        1. 8.3.7.1 State Machine Inputs
        2. 8.3.7.2 State Machine Outputs
        3. 8.3.7.3 Configuring the State Machine
        4. 8.3.7.4 State Machine Timing Considerations
      8. 8.3.8  8-Bit Counters/Delay Generators/Finite State Machines
      9. 8.3.9  PWM Generators
      10. 8.3.10 Watchdog Timer
      11. 8.3.11 Analog Comparators
        1. 8.3.11.1 Discrete Analog Comparator (ACMP)
        2. 8.3.11.2 Multi-channel Analog Comparator (McACMP)
      12. 8.3.12 Voltage Reference (VREF)
      13.      70
      14. 8.3.13 Analog Temperature Sensor (TS)
      15. 8.3.14 Analog Multiplexer (AMUX)
      16. 8.3.15 Oscillators
        1. 8.3.15.1 2kHz Fixed Frequency Oscillator
        2. 8.3.15.2 2MHz Fixed Frequency Oscillator
        3. 8.3.15.3 25MHz Fixed Frequency Oscillator
        4. 8.3.15.4 Oscillator Power Modes
      17. 8.3.16 Serial Communications
        1. 8.3.16.1 I2C Mode
        2. 8.3.16.2 SPI Mode
        3. 8.3.16.3 Virtual I/Os
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-On Reset
      2. 8.4.2 Power Supply Control Modes
      3. 8.4.3 Protection Features
        1. 8.4.3.1 Device Read/Write Lock
        2. 8.4.3.2 OTP Cyclic Redundancy Check (CRC)
      4. 8.4.4 Programming
        1. 8.4.4.1 Selectable I2C/SPI
        2. 8.4.4.2 Configuration Memory and One-Time Programmable Memory Programming
        3. 8.4.4.3 Intel HEX File Format
  10. 9 TPLD2001 Registers
    1. 9.1 TPLD2001_User Registers
    2. 9.2 TPLD2001_Cfg_0 Registers
    3. 9.3 TPLD2001_Cfg_1 Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Power Considerations
        2. 10.2.1.2 Input Considerations
        3. 10.2.1.3 Output Considerations
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Power-On Reset

The TPLD2001 has a power-on reset (POR) macro-cell to ensure correct device initialization and operation of all macro-cells in the device. The purpose of the POR circuit is to have consistent behavior and predictable results when the VCC power is first ramping to the device, and also while the VCC is falling during power-down. To accomplish this goal, the POR drives a defined sequence of internal events that trigger changes to the states of different macro-cells inside the device, and finally to the state of the I/O pins.

The power-on Reset (POR) macro-cell produces a logic HIGH signal as an output when the device power supply (VCC) rises to approximately VPORR and device completely starts up. All outputs are in high impedance state and chip starts loading data from OTP. The reset signal is released for internal macro-cells and all the registers are initialized to the default states. Figure 8-65 shows POR system generates a sequence of signals that enable certain macro-cells.

TPLD2001 POR Sequence Figure 8-65 POR Sequence

As can be seen from Figure 8-65 after the VCC has start ramping up and crosses the VPORR threshold,

  • First, the on-chip RAM is reset.
  • Next the chip (TPLD2001) reads the data from OTP, and transfers this information to RAM (registers) that serve to configure each macro-cell, and the connection mux which routes signals between macro-cells.
  • The third stage causes the reset of the input pins (GPIOs that are configured as Inputs), and then to enable them.
  • After that, the LUTs are reset and become active. After LUTs the Delay cells, RC OSC, DFFs, Latches, and Pipe Delay are initialized.
  • After all macro-cells are initialized internal POR signal (POR macro-cell output) goes from LOW to HIGH.
  • The last portion of the device to be initialized are the output PINs, which transition from high impedance to active at this point.

GPIO quick charge: If enabled, during the POR sequence, a 2kΩ resistor is connected between the GPIO and GND to precondition the GPIO.

Initialization: All internal macro-cells by default have initial low level. Starting from when VCC > VPORR, macro-cells in the TPLD2001 are powered on and forced into a reset state. All outputs are in Hi-Z and the chip starts loading data from OTP. Then the reset signal is released for internal macro-cells and they begin to initialize according to the following sequence:

  • Input pins, analog comparators, pull up/pull down resistors
  • LUTs
  • DFFs, Delays/Counters, pipe delay
  • POR output to matrix
  • Output pin corresponds to the internal logic
The POR signal going high indicates the mentioned power-up sequence is complete.