SCPS286C July 2025 – October 2026 TPLD2001
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage on VCC relative to GND | -0.5 | 7 | V | |
| VI | Input voltage range(2) | -0.5 | VCC + 0.5 | V | |
| VO | Output voltage range(2) | -0.5 | VCC + 0.5 | V | |
| IIOK | Input-output clamp current | VIO < 0 or VIO > VCC | -50 | 50 | mA |
| IO | Continuous output current | VO = 0 to VCC | -50 | 50 | mA |
| IDC | Maximum average or DC current (through each pin) | Push-pull 1X | 12 | mA | |
| Push-pull 2X | 17 | ||||
| Open-drain NMOS 1X | 18 | ||||
| Open-drain NMOS 2X | 28 | ||||
| Open-drain NMOS 4X | 45 | ||||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | -65 | 150 | °C | |