SCPS286C July   2025  – October 2026 TPLD2001

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1.     7
    2. 5.1 Absolute Maximum Ratings
    3. 5.2 ESD Ratings
    4. 5.3 Recommended Operating Conditions
    5. 5.4 Thermal Information
    6. 5.5 Electrical Characteristics
    7. 5.6 Supply Current Characteristics
    8. 5.7 Switching Characteristics
    9. 5.8 I2C Bus Timing Requirements
    10. 5.9 SPI Timing Requirements
  7. 6 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  I/O Pins
        1. 8.3.1.1 Input Modes
        2. 8.3.1.2 Output Modes
        3. 8.3.1.3 Pull-Up or Pull-Down Resistors
      2. 8.3.2  Connection Mux
      3. 8.3.3  Configurable Use Logic Blocks
        1. 8.3.3.1 2-Bit LUT or D Flip-Flop/Latch macro-cell
          1. 8.3.3.1.1 2-Bit LUT
          2. 8.3.3.1.2 D Flip-Flop/Latch
        2. 8.3.3.2 2-Bit LUT or Pattern Generator macro-cell
          1. 8.3.3.2.1 2-Bit LUT
          2. 8.3.3.2.2 Pattern Generator
        3. 8.3.3.3 3-Bit LUT or D Flip-Flop/Latch With Reset/Set Macro-Cell
          1. 8.3.3.3.1 3-bit LUT
          2. 8.3.3.3.2 D Flip-Flop/Latch with Reset/Set
        4. 8.3.3.4 3-Bit LUT or D Flip-Flop/Latch or Shift Register macro-cell
          1. 8.3.3.4.1 3-bit LUT
          2. 8.3.3.4.2 D Flip-Flop/Latch with Reset/Set
          3. 8.3.3.4.3 8-bit Shift Register
        5. 8.3.3.5 4-Bit LUT or D Flip-Flop/Latch with Reset/Set Macro-Cell
          1. 8.3.3.5.1 4-bit LUT
          2. 8.3.3.5.2 D Flip-Flop/Latch with Reset/Set
      4. 8.3.4  Configurable Logic and Timing Blocks
        1. 8.3.4.1 3-bit LUT
        2. 8.3.4.2 D Flip-Flop/Latch with Reset/Set
        3. 8.3.4.3 Counters/Delay Generators (CNT/DLY)
          1. 8.3.4.3.1 Delay Mode
          2. 8.3.4.3.2 Reset Counter Mode
          3. 8.3.4.3.3 One-Shot Mode
          4. 8.3.4.3.4 Frequency Detector Mode
          5. 8.3.4.3.5 Edge Detector Mode
          6. 8.3.4.3.6 Delayed Edge Detector Mode
        4. 8.3.4.4 LUT/DFF + CNT modes
      5. 8.3.5  Programmable Deglitch Filter or Edge Detector
      6. 8.3.6  Deglitch Filter or Edge Detector
      7. 8.3.7  State Machine (SM)
        1. 8.3.7.1 State Machine Inputs
        2. 8.3.7.2 State Machine Outputs
        3. 8.3.7.3 Configuring the State Machine
        4. 8.3.7.4 State Machine Timing Considerations
      8. 8.3.8  8-Bit Counters/Delay Generators/Finite State Machines
      9. 8.3.9  PWM Generators
      10. 8.3.10 Watchdog Timer
      11. 8.3.11 Analog Comparators
        1. 8.3.11.1 Discrete Analog Comparator (ACMP)
        2. 8.3.11.2 Multi-channel Analog Comparator (McACMP)
      12. 8.3.12 Voltage Reference (VREF)
      13.      70
      14. 8.3.13 Analog Temperature Sensor (TS)
      15. 8.3.14 Analog Multiplexer (AMUX)
      16. 8.3.15 Oscillators
        1. 8.3.15.1 2kHz Fixed Frequency Oscillator
        2. 8.3.15.2 2MHz Fixed Frequency Oscillator
        3. 8.3.15.3 25MHz Fixed Frequency Oscillator
        4. 8.3.15.4 Oscillator Power Modes
      17. 8.3.16 Serial Communications
        1. 8.3.16.1 I2C Mode
        2. 8.3.16.2 SPI Mode
        3. 8.3.16.3 Virtual I/Os
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-On Reset
      2. 8.4.2 Power Supply Control Modes
      3. 8.4.3 Protection Features
        1. 8.4.3.1 Device Read/Write Lock
        2. 8.4.3.2 OTP Cyclic Redundancy Check (CRC)
      4. 8.4.4 Programming
        1. 8.4.4.1 Selectable I2C/SPI
        2. 8.4.4.2 Configuration Memory and One-Time Programmable Memory Programming
        3. 8.4.4.3 Intel HEX File Format
  10. 9 TPLD2001 Registers
    1. 9.1 TPLD2001_User Registers
    2. 9.2 TPLD2001_Cfg_0 Registers
    3. 9.3 TPLD2001_Cfg_1 Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Power Considerations
        2. 10.2.1.2 Input Considerations
        3. 10.2.1.3 Output Considerations
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Discrete Analog Comparator (ACMP)

For the ACMP macro-cell to be used in a TPLD design, the power up (PWR UP) port needs to be connected to a logic High signal. By connecting to signals coming from the connection mux, having the ACMP always on, always off, or switched on dynamically based on a digital signal coming from the connection mux is possible.

  • PWR UP = 1 => ACMP is powered up.
  • PWR UP = 0 => ACMP is powered down.

When powered down, the output of the ACMP is a static logic Low. Upon power up, the output remains Low, and then become valid 110μs (max) after the PWR UP signal goes high, during which time, maintain that OSC1 is not powered down.

The ACMP macro-cell has a positive input signal that can be provided by a variety of external sources with a selectable gain stage before going into the analog comparator. The negative input signal can either come from the internal VREF or an external source, which is shared between all comparator channels.

Table 8-21 ACMP Input Sources
Parameters

Source

IN+ source

ACMP IN0

ACMP IN1

ACMP IN2
ACMP IN3

IN+ gain: The McACMP positive input can be provided by a variety of external sources, and can also have a selectable gain stage (1X, 0.5X, 0.33X, 0.25X) before connecting to the analog comparator.

IN- voltage range: 32mV to 2.016V through the internal VREF or up to 2.016V external source.

The VREF selection per discrete analog comparator can be updated in-system using the User Registers. For glitch-free measurements, TI recommends to disable/power down all analog comparators when changing the VREF. If the analog comparator is not disabled while the VREF selection is being updated, up to 10µs for valid data can be needed to output from the analog comparators.

Hysteresis: If the internal VREF is used, corresponding ACMP channels have four selectable hysteresis options 0mV, 32mV, 64mV and 192mV. If the IN+ input signal is slow or noisy, TI recommends to use hysteresis.

  • 0mV: will disable the input signal hysteresis.
  • 64mV: is a +32mV and -32mV hysteresis. For VREF = 1.024V, the trigger points is 1.056V and 0.992V.
  • 128mV: is a +64mV and -64mV hysteresis. For VREF = 1.024V, the trigger points is 1.088V and 0.960V.
  • 192mV: is a +96mV and -96mV hysteresis. For VREF = 1.024V, the trigger points is 1.120V and 0.928V.

If hysteresis is desired, the internal VREF must be used. Further, hysteresis values that otherwise extends beyond the range of the VREF are limited to the minimum and maximum values available in the device. For example, if IN- = 1.984V and VHYS = ±64mV, the lower trigger point is 1.920V and the upper trigger point is 2.016V.

Low bandwidth: The ACMP cell has a selection for the bandwidth of the input signal, which can be used to save power and reduce noise impact when lower bandwidth signals are being compared.