SCPS286C July 2025 – October 2026 TPLD2001
PRODUCTION DATA
When configured as a Pattern generator, the two input signals from the connect mux go to the reset (nRST/RST) and clock (CLK) inputs of the pattern generator, with the output going back to the connection mux. This macro-cell has pattern size, bit pattern, and reset signal polarity parameters that can be configured to generate up to a 16-bit pattern that is clocked out continually on the rising edge of the CLK input as long as the macro-cell is not in reset. While in reset, the macro-cell continually outputs the first bit of the programmed bit pattern.
The output pattern can be updated in-system using the User Registers. It is recommended to put the pattern generator in a reset state when updating the pattern registers to verify glitch-free loading of the data.