SCPS286C July   2025  – October 2026 TPLD2001

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1.     7
    2. 5.1 Absolute Maximum Ratings
    3. 5.2 ESD Ratings
    4. 5.3 Recommended Operating Conditions
    5. 5.4 Thermal Information
    6. 5.5 Electrical Characteristics
    7. 5.6 Supply Current Characteristics
    8. 5.7 Switching Characteristics
    9. 5.8 I2C Bus Timing Requirements
    10. 5.9 SPI Timing Requirements
  7. 6 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  I/O Pins
        1. 8.3.1.1 Input Modes
        2. 8.3.1.2 Output Modes
        3. 8.3.1.3 Pull-Up or Pull-Down Resistors
      2. 8.3.2  Connection Mux
      3. 8.3.3  Configurable Use Logic Blocks
        1. 8.3.3.1 2-Bit LUT or D Flip-Flop/Latch macro-cell
          1. 8.3.3.1.1 2-Bit LUT
          2. 8.3.3.1.2 D Flip-Flop/Latch
        2. 8.3.3.2 2-Bit LUT or Pattern Generator macro-cell
          1. 8.3.3.2.1 2-Bit LUT
          2. 8.3.3.2.2 Pattern Generator
        3. 8.3.3.3 3-Bit LUT or D Flip-Flop/Latch With Reset/Set Macro-Cell
          1. 8.3.3.3.1 3-bit LUT
          2. 8.3.3.3.2 D Flip-Flop/Latch with Reset/Set
        4. 8.3.3.4 3-Bit LUT or D Flip-Flop/Latch or Shift Register macro-cell
          1. 8.3.3.4.1 3-bit LUT
          2. 8.3.3.4.2 D Flip-Flop/Latch with Reset/Set
          3. 8.3.3.4.3 8-bit Shift Register
        5. 8.3.3.5 4-Bit LUT or D Flip-Flop/Latch with Reset/Set Macro-Cell
          1. 8.3.3.5.1 4-bit LUT
          2. 8.3.3.5.2 D Flip-Flop/Latch with Reset/Set
      4. 8.3.4  Configurable Logic and Timing Blocks
        1. 8.3.4.1 3-bit LUT
        2. 8.3.4.2 D Flip-Flop/Latch with Reset/Set
        3. 8.3.4.3 Counters/Delay Generators (CNT/DLY)
          1. 8.3.4.3.1 Delay Mode
          2. 8.3.4.3.2 Reset Counter Mode
          3. 8.3.4.3.3 One-Shot Mode
          4. 8.3.4.3.4 Frequency Detector Mode
          5. 8.3.4.3.5 Edge Detector Mode
          6. 8.3.4.3.6 Delayed Edge Detector Mode
        4. 8.3.4.4 LUT/DFF + CNT modes
      5. 8.3.5  Programmable Deglitch Filter or Edge Detector
      6. 8.3.6  Deglitch Filter or Edge Detector
      7. 8.3.7  State Machine (SM)
        1. 8.3.7.1 State Machine Inputs
        2. 8.3.7.2 State Machine Outputs
        3. 8.3.7.3 Configuring the State Machine
        4. 8.3.7.4 State Machine Timing Considerations
      8. 8.3.8  8-Bit Counters/Delay Generators/Finite State Machines
      9. 8.3.9  PWM Generators
      10. 8.3.10 Watchdog Timer
      11. 8.3.11 Analog Comparators
        1. 8.3.11.1 Discrete Analog Comparator (ACMP)
        2. 8.3.11.2 Multi-channel Analog Comparator (McACMP)
      12. 8.3.12 Voltage Reference (VREF)
      13.      70
      14. 8.3.13 Analog Temperature Sensor (TS)
      15. 8.3.14 Analog Multiplexer (AMUX)
      16. 8.3.15 Oscillators
        1. 8.3.15.1 2kHz Fixed Frequency Oscillator
        2. 8.3.15.2 2MHz Fixed Frequency Oscillator
        3. 8.3.15.3 25MHz Fixed Frequency Oscillator
        4. 8.3.15.4 Oscillator Power Modes
      17. 8.3.16 Serial Communications
        1. 8.3.16.1 I2C Mode
        2. 8.3.16.2 SPI Mode
        3. 8.3.16.3 Virtual I/Os
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-On Reset
      2. 8.4.2 Power Supply Control Modes
      3. 8.4.3 Protection Features
        1. 8.4.3.1 Device Read/Write Lock
        2. 8.4.3.2 OTP Cyclic Redundancy Check (CRC)
      4. 8.4.4 Programming
        1. 8.4.4.1 Selectable I2C/SPI
        2. 8.4.4.2 Configuration Memory and One-Time Programmable Memory Programming
        3. 8.4.4.3 Intel HEX File Format
  10. 9 TPLD2001 Registers
    1. 9.1 TPLD2001_User Registers
    2. 9.2 TPLD2001_Cfg_0 Registers
    3. 9.3 TPLD2001_Cfg_1 Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
        1. 10.2.1.1 Power Considerations
        2. 10.2.1.2 Input Considerations
        3. 10.2.1.3 Output Considerations
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Input Considerations

Input signals must cross VIL(max)or Vt-(min) to be considered a logic LOW, and VIH(min)or Vt+(max) to be considered a logic HIGH. Do not exceed the maximum input voltage range found in the Absolute Maximum Ratings.

Unused inputs must be terminated to either VCC or ground. The unused inputs can be directly terminated if the input is completely unused, or the unused inputs can be connected with a pull-up or pull-down resistor if the input is used sometimes, but not always. A pull-up resistor is used for a default state of HIGH, and a pull-down resistor is used for a default state of LOW. The drive current of the controller, leakage current into the TPLD2001 (as specified in the Electrical Characteristics), and the desired input transition rate limits the resistor size. A 10kΩ resistor value is often used due to these factors.

The TPLD2001 has CMOS inputs and thus requires fast input transitions to operate correctly, as defined in the Recommended Operating Conditions table. Slow input transitions can cause oscillations, additional power consumption, and reduction in device reliability.

The TPLD2001 can be used with no signal transition rate requirements because the device has Schmitt-Trigger inputs.

Another benefit to having Schmitt-Trigger inputs is the ability to reject noise. Noise with a large enough amplitude can still cause issues. To know how much noise is too much, please refer to the ΔVT(min) in the Electrical Characteristics. This hysteresis value provides the peak-to-peak limit.

Unlike what happens with standard CMOS inputs, Schmitt-Trigger inputs can be held at any valid value without causing huge increases in power consumption. The typical additional current caused by holding an input at a value other than VCC or ground is plotted in the Typical Characteristics.

Refer to the Feature Description section for additional information regarding the inputs for this device.