SCPS286C July 2025 – October 2026 TPLD2001
PRODUCTION DATA
| VCC | MIN | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | 1.71 | 5.5 | V | ||
| VI | Input voltage | 0 | VCC | V | ||
| VO | Output voltage | 0 | VCC | V | ||
| VIH | High-level input voltage | Logic input | 1.71V to 5.5V | (0.7 × VCC) | V | |
| Low-voltage logic input | 1.8V ± 0.09V | 0.90 | ||||
| 3.3V ± 0.3V | 1.08 | |||||
| 5V ± 0.5V | 1.22 | |||||
| VIH | High-level input voltage | I2C SCL, SDA pins SPI SDI, SCLK, nCS |
1.71V to 5.5V | (0.7 × VCC) | V | |
| VIL | Low-level input voltage | Logic input | 1.71V to 5.5V | (0.3 × VCC) | V | |
| Low-voltage logic input | 1.8V ± 0.09V | 0.47 | ||||
| 3.3V ± 0.3V | 0.52 | |||||
| 5V ± 0.5V | 0.56 | |||||
| VIL | Low-level input voltage | I2C SCL, SDA pins SPI SDI, SCLK, nCS |
1.71V to 5.5V | (0.3 × VCC) | V | |
| FIN_MAX | Maximum input frequency | IN0 only | 1.71V to 5.5V | 250 | kHz | |
| F(EXT_OSC) | External Oscillator Frequency | Logic input | 1.71V to 5.5V | 25 | MHz | |
| TA | Ambient temperature | –40 | 125 | °C | ||