SCPS289B September 2024 – August 2026 TPLD1202
PRODUCTION DATA
Table 8-169 lists the memory-mapped registers for the TPLD1202_Cfg_1 registers. All register offset addresses not listed in Table 8-169 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
|---|---|---|---|---|---|---|---|---|---|
| 300h | GPI_CFG | RESERVED | PULL_UP_EN | RES_SEL | RESERVED | IN_CTRL | |||
| 301h | GPIO1_CFG | OE | PULL_UP_EN | RES_SEL | OUT_CTRL | IN_CTRL | |||
| 302h | GPIO2_CFG | OE | PULL_UP_EN | RES_SEL | OUT_CTRL | IN_CTRL | |||
| 303h | GPIO3_CFG | RESERVED | PULL_UP_EN | RES_SEL | OUT_CTRL | IN_CTRL | |||
| 304h | GPIO4_CFG | RESERVED | PULL_UP_EN | RES_SEL | OUT_CTRL | IN_CTRL | |||
| 305h | GPIO5_CFG | OE | PULL_UP_EN | RES_SEL | OUT_CTRL | IN_CTRL | |||
| 306h | GPIO6_CFG | OE | PULL_UP_EN | RES_SEL | OUT_CTRL | IN_CTRL | |||
| 307h | GPIO7_CFG | OE | PULL_UP_EN | RES_SEL | OUT_CTRL | IN_CTRL | |||
| 308h | GPIO8_CFG | RESERVED | PULL_UP_EN | RES_SEL | OUT_CTRL | IN_CTRL | |||
| 309h | GPIO9_CFG | RESERVED | PULL_UP_EN | RES_SEL | OUT_CTRL | IN_CTRL | |||
| 320h | VIO_SEL_0 | V_IN7 | V_IN6 | V_IN5 | V_IN4 | V_IN3 | V_IN2 | V_IN1 | V_IN0 |
| 324h | LUT_FS_0 | RESERVED | LUT2_2_FS | LUT2_1_FS | LUT2_0_FS | ||||
| 325h | LUT_FS_1 | LUT3_7_FS | LUT3_6_FS | LUT3_5_FS | LUT3_4_FS | LUT3_3_FS | LUT3_2_FS | LUT3_1_FS | LUT3_0_FS |
| 326h | LUT_FS_2 | RESERVED | LUT4_0_FS | ||||||
| 328h | LUT2_0_CFG | RESERVED | BIT3 | BIT2 | BIT1 | BIT0 | |||
| 329h | LUT2_1_CFG | RESERVED | BIT3 | BIT2 | BIT1 | BIT0 | |||
| 32Eh | LUT2_2_CFG0 | RESERVED | PGEN_RST | RESERVED | BITS3_0 | ||||
| 32Fh | LUT2_2_CFG1 | PGEN_DATA_LSB | |||||||
| 330h | LUT2_2_CFG2 | PGEN_DATA_MSB | |||||||
| 334h | LUT3_0_CFG | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 335h | LUT3_1_CFG | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 336h | LUT3_2_CFG | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 337h | LUT3_3_CFG | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 338h | LUT3_4_CFG0 | BIT7 | BITS6_4 | BIT3 | BIT2 | BIT1 | BIT0 | ||
| 339h | LUT3_4_CFG1 | SR0_INIT | |||||||
| 33Ah | LUT3_5_CFG0 | BIT7 | BITS6_4 | BIT3 | BIT2 | BIT1 | BIT0 | ||
| 33Bh | LUT3_5_CFG1 | SR1_INIT | |||||||
| 33Ch | LUT3_6_CFG0 | BIT7 | BITS6_4 | BIT3 | BIT2 | BIT1 | BIT0 | ||
| 33Dh | LUT3_6_CFG1 | SR2_INIT | |||||||
| 33Eh | LUT3_7_CFG0 | BIT7 | BITS6_4 | BIT3 | BIT2 | BIT1 | BIT0 | ||
| 33Fh | LUT3_7_CFG1 | SR3_INIT | |||||||
| 344h | LUT4_0_CFG0 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 345h | LUT4_0_CFG1 | LUT4_0_MSB | |||||||
| 354h | LUT3_8_CFG0 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 355h | LUT3_8_CFG1 | CNT_DATA | |||||||
| 356h | LUT3_8_CFG2 | CLK_SEL | MODE_SEL | ||||||
| 357h | LUT3_8_CFG3 | RESERVED | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | ||
| 358h | LUT3_8_CFG4 | RESERVED | LDC_FS | LDC_CMX_IN_SEL | LDC_CMX_MODE | ||||
| 359h | LUT3_9_CFG0 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 35Ah | LUT3_9_CFG1 | CNT_DATA | |||||||
| 35Bh | LUT3_9_CFG2 | CLK_SEL | MODE_SEL | ||||||
| 35Ch | LUT3_9_CFG3 | RESERVED | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | ||
| 35Dh | LUT3_9_CFG4 | RESERVED | LDC_FS | LDC_CMX_IN_SEL | LDC_CMX_MODE | ||||
| 35Eh | LUT3_10_CFG0 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 35Fh | LUT3_10_CFG1 | CNT_DATA | |||||||
| 360h | LUT3_10_CFG2 | CLK_SEL | MODE_SEL | ||||||
| 361h | LUT3_10_CFG3 | RESERVED | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | ||
| 362h | LUT3_10_CFG4 | RESERVED | LDC_FS | LDC_CMX_IN_SEL | LDC_CMX_MODE | ||||
| 363h | LUT3_11_CFG0 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 364h | LUT3_11_CFG1 | CNT_DATA | |||||||
| 365h | LUT3_11_CFG2 | CLK_SEL | MODE_SEL | ||||||
| 366h | LUT3_11_CFG3 | RESERVED | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | ||
| 367h | LUT3_11_CFG4 | RESERVED | LDC_FS | LDC_CMX_IN_SEL | LDC_CMX_MODE | ||||
| 368h | LUT3_12_CFG0 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 369h | LUT3_12_CFG1 | CNT_DATA | |||||||
| 36Ah | LUT3_12_CFG2 | CLK_SEL | MODE_SEL | ||||||
| 36Bh | LUT3_12_CFG3 | RESERVED | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | ||
| 36Ch | LUT3_12_CFG4 | RESERVED | LDC_FS | LDC_CMX_IN_SEL | LDC_CMX_MODE | ||||
| 36Dh | LUT3_13_CFG0 | BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
| 36Eh | LUT3_13_CFG1 | CNT_DATA | |||||||
| 36Fh | LUT3_13_CFG2 | CLK_SEL | MODE_SEL | ||||||
| 370h | LUT3_13_CFG3 | RESERVED | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | ||
| 371h | LUT3_13_CFG4 | RESERVED | LDC_FS | LDC_CMX_IN_SEL | LDC_CMX_MODE | ||||
| 37Eh | CNT6_FSM0_CFG0 | CNT_DATA | |||||||
| 37Fh | CNT6_FSM0_CFG1 | CLK_SEL | MODE_SEL | ||||||
| 380h | CNT6_FSM0_CFG2 | UP_SYNC | KEEP_SYNC | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | |
| 381h | CNT7_FSM1_CFG0 | CNT_DATA | |||||||
| 382h | CNT7_FSM1_CFG1 | CLK_SEL | MODE_SEL | ||||||
| 383h | CNT7_FSM1_CFG2 | UP_SYNC | KEEP_SYNC | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | |
| 384h | CNT8_FSM2_CFG0 | CNT_DATA | |||||||
| 385h | CNT8_FSM2_CFG1 | CLK_SEL | MODE_SEL | ||||||
| 386h | CNT8_FSM2_CFG2 | UP_SYNC | KEEP_SYNC | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | |
| 387h | CNT9_FSM3_CFG0 | CNT_DATA | |||||||
| 388h | CNT9_FSM3_CFG1 | CLK_SEL | MODE_SEL | ||||||
| 389h | CNT9_FSM3_CFG2 | UP_SYNC | KEEP_SYNC | RST_SYNC | RESERVED | CNT_INIT | OUT_POL | DLY_EDET | |
| 38Ah | PWM_GEN0_CFG | PWM_EN | RESERVED | TDB_SEL | OUTP_POL | OUTN_POL | |||
| 38Bh | PWM_GEN1_CFG | PWM_EN | RESERVED | TDB_SEL | OUTP_POL | OUTN_POL | |||
| 38Ch | PWM_GEN2_CFG | PWM_EN | RESERVED | TDB_SEL | OUTP_POL | OUTN_POL | |||
| 38Dh | PWM_GEN3_CFG | PWM_EN | RESERVED | TDB_SEL | OUTP_POL | OUTN_POL | |||
| 38Eh | PWM_SRC_CFG | PWM3_DATA_SEL | PWM2_DATA_SEL | PWM1_DATA_SEL | PWM0_DATA_SEL | ||||
| 38Fh | SM_CFG0 | RESERVED | SM_S1_IN0 | RESERVED | SM_S0_IN0 | ||||
| 390h | SM_CFG1 | RESERVED | SM_S1_IN1 | RESERVED | SM_S0_IN1 | ||||
| 391h | SM_CFG2 | RESERVED | |||||||
| 392h | SM_CFG3 | RESERVED | SM_S3_IN0 | RESERVED | SM_S2_IN0 | ||||
| 393h | SM_CFG4 | RESERVED | SM_S3_IN1 | RESERVED | SM_S2_IN1 | ||||
| 394h | SM_CFG5 | RESERVED | |||||||
| 395h | SM_CFG6 | RESERVED | SM_S5_IN0 | RESERVED | SM_S4_IN0 | ||||
| 396h | SM_CFG7 | RESERVED | SM_S5_IN1 | RESERVED | SM_S4_IN1 | ||||
| 397h | SM_CFG8 | RESERVED | |||||||
| 398h | SM_CFG9 | RESERVED | SM_S7_IN0 | RESERVED | SM_S6_IN0 | ||||
| 399h | SM_CFG10 | RESERVED | SM_S7_IN1 | RESERVED | SM_S6_IN1 | ||||
| 39Ah | SM_CFG11 | SM_SYNC_EN | RESERVED | ||||||
| 3A7h | SM_CFG12 | SM_CLK_SEL | MODE_SEL | SM_INIT_STATE | |||||
| 3A8h | SM_CFG13 | S0_OUT_CFG | |||||||
| 3A9h | SM_CFG14 | S1_OUT_CFG | |||||||
| 3AAh | SM_CFG15 | S2_OUT_CFG | |||||||
| 3ABh | SM_CFG16 | S3_OUT_CFG | |||||||
| 3ACh | SM_CFG17 | S4_OUT_CFG | |||||||
| 3ADh | SM_CFG18 | S5_OUT_CFG | |||||||
| 3AEh | SM_CFG19 | S6_OUT_CFG | |||||||
| 3AFh | SM_CFG20 | S7_OUT_CFG | |||||||
| 3B8h | WDT_CFG0 | WDT_TIMEOUT_DATA | |||||||
| 3B9h | WDT_CFG1 | WDT_OUT_DATA | |||||||
| 3BAh | WDT_CFG2 | WDT_CLK_SEL | RESERVED | WDT_EN | WDT_100X_EN | WDT_EN_SEL | |||
| 3BBh | PFLT_CFG | RESERVED | PFLT_DLY_SEL | PFLT_POL | RESERVED | PFLT_EDGE_SEL | |||
| 3BDh | FLT_CFG | RESERVED | FLT_POL | RESERVED | FLT_EDGE_SEL | ||||
| 3BEh | OSC0_CFG0 | RESERVED | CTRL_SRC | CTRL_SEL | SRC_SEL | PDIV | FREQ_SEL | PWR_MODE | |
| 3BFh | OSC0_CFG1 | OUT1_EN | OUT1_DIV | OUT0_EN | OUT0_DIV | ||||
| 3C0h | OSC1_CFG0 | SU_DLY | CTRL_SRC | CTRL_SEL | SRC_SEL | PDIV | PWR_MODE | ||
| 3C1h | OSC1_CFG1 | RESERVED | OUT_EN | OUT_DIV | |||||
| 3C5h | OSC1_CG | OSC1_DIV3 | OSC1_DIV512 | OSC1_DIV64 | OSC1_DIV24 | OSC1_DIV12 | OSC1_DIV8 | OSC1_DIV4 | OSC1_DIV2 |
| 3CFh | MCACMP_CFG0 | TS_INP_EN | VCC_INP_EN | SYNC_EN | MCS_MODE | CH_EN | RESERVED | MCS_EN | |
| 3D0h | MCACMP_CFG1 | RESERVED | EDGE_SEL | MCS_CLK_SEL | |||||
| 3D1h | MCACMP_CH0_CFG0 | RESERVED | RST_EN | INP_SEL | GAIN_SEL | HYS_SEL | |||
| 3D2h | MCACMP_CH0_CFG1 | RESERVED | VREF_SEL | ||||||
| 3D6h | MCACMP_CH1_CFG0 | RESERVED | RST_EN | INP_SEL | GAIN_SEL | HYS_SEL | |||
| 3D7h | MCACMP_CH1_CFG1 | RESERVED | VREF_SEL | ||||||
| 3DBh | MCACMP_CH2_CFG0 | RESERVED | RST_EN | INP_SEL | GAIN_SEL | HYS_SEL | |||
| 3DCh | MCACMP_CH2_CFG1 | RESERVED | VREF_SEL | ||||||
| 3E0h | MCACMP_CH3_CFG0 | RESERVED | RST_EN | INP_SEL | GAIN_SEL | HYS_SEL | |||
| 3E1h | MCACMP_CH3_CFG1 | RESERVED | VREF_SEL | ||||||
| 3F2h | SER_COMM_CFG0 | I2C_ADDR_SRC_SEL | I2C_IO_LAT | I2C_RST_EN | I2C_EN | SPI_EN | |||
| 3F3h | SER_COMM_CFG1 | I2C_ADDR_MSB | I2C_ADDR_LSB | RESERVED | |||||
| 3F7h | MISC_CFG0 | GPIO_QC | CFG_RD_LCK | CFG_WR_LCK | OTP_WR_LCK | USER_LCK | RESERVED | ||
| 3F8h | MISC_CFG1 | RESERVED | VBG_CTRL | RESERVED | PREBIAS_CTRL | ||||
| 3F9h | MISC_CFG2 | RESERVED | RD_DATA_SYNC | ||||||
| 3FAh | DEVICE_ID4 | DEVICE_ID4 | |||||||
| 3FBh | DEVICE_ID5 | DEVICE_ID5 | |||||||
| 3FCh | DEVICE_ID6 | DEVICE_ID6 | |||||||
| 3FDh | DEVICE_ID7 | DEVICE_ID7 | |||||||
| 3FEh | CRC_LSB | CRC_LSB | |||||||
| 3FFh | CRC_MSB | CRC_MSB | |||||||
Complex bit access types are encoded to fit into small table cells. Table 8-170 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
GPI_CFG is shown in Table 8-171.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | PULL_UP_EN | R/W | Xh |
|
| 5:4 | RES_SEL | R/W | Xh |
|
| 3:2 | RESERVED | R | 0h | Reserved |
| 1:0 | IN_CTRL | R/W | Xh |
|
GPIO1_CFG is shown in Table 8-172.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | OE | R/W | 0h |
|
| 6 | PULL_UP_EN | R/W | 0h |
|
| 5:4 | RES_SEL | R/W | 0h |
|
| 3:2 | OUT_CTRL | R/W | Xh |
|
| 1:0 | IN_CTRL | R/W | Xh |
|
GPIO2_CFG is shown in Table 8-173.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | OE | R/W | 0h |
|
| 6 | PULL_UP_EN | R/W | 0h |
|
| 5:4 | RES_SEL | R/W | 0h |
|
| 3:2 | OUT_CTRL | R/W | Xh |
|
| 1:0 | IN_CTRL | R/W | Xh |
|
GPIO3_CFG is shown in Table 8-174.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | PULL_UP_EN | R/W | Xh |
|
| 5:4 | RES_SEL | R/W | Xh |
|
| 3:2 | OUT_CTRL | R/W | Xh |
|
| 1:0 | IN_CTRL | R/W | Xh |
|
GPIO4_CFG is shown in Table 8-175.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | PULL_UP_EN | R/W | Xh |
|
| 5:4 | RES_SEL | R/W | Xh |
|
| 3:2 | OUT_CTRL | R/W | Xh |
|
| 1:0 | IN_CTRL | R/W | Xh |
|
GPIO5_CFG is shown in Table 8-176.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | OE | R/W | 0h |
|
| 6 | PULL_UP_EN | R/W | 0h |
|
| 5:4 | RES_SEL | R/W | 0h |
|
| 3:2 | OUT_CTRL | R/W | Xh |
|
| 1:0 | IN_CTRL | R/W | Xh |
|
GPIO6_CFG is shown in Table 8-177.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | OE | R/W | 0h |
|
| 6 | PULL_UP_EN | R/W | 0h |
|
| 5:4 | RES_SEL | R/W | 0h |
|
| 3:2 | OUT_CTRL | R/W | Xh |
|
| 1:0 | IN_CTRL | R/W | Xh |
|
GPIO7_CFG is shown in Table 8-178.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | OE | R/W | 0h |
|
| 6 | PULL_UP_EN | R/W | 0h |
|
| 5:4 | RES_SEL | R/W | 0h |
|
| 3:2 | OUT_CTRL | R/W | Xh |
|
| 1:0 | IN_CTRL | R/W | Xh |
|
GPIO8_CFG is shown in Table 8-179.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | PULL_UP_EN | R/W | Xh |
|
| 5:4 | RES_SEL | R/W | Xh |
|
| 3:2 | OUT_CTRL | R/W | Xh |
|
| 1:0 | IN_CTRL | R/W | Xh |
|
GPIO9_CFG is shown in Table 8-180.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | PULL_UP_EN | R/W | Xh |
|
| 5:4 | RES_SEL | R/W | Xh |
|
| 3:2 | OUT_CTRL | R/W | Xh |
|
| 1:0 | IN_CTRL | R/W | Xh |
|
VIO_SEL_0 is shown in Table 8-181.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | V_IN7 | R/W | 0h |
|
| 6 | V_IN6 | R/W | 0h |
|
| 5 | V_IN5 | R/W | 0h |
|
| 4 | V_IN4 | R/W | 0h |
|
| 3 | V_IN3 | R/W | Xh |
|
| 2 | V_IN2 | R/W | Xh |
|
| 1 | V_IN1 | R/W | Xh |
|
| 0 | V_IN0 | R/W | Xh |
|
LUT_FS_0 is shown in Table 8-182.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:3 | RESERVED | R | 0h | Reserved |
| 2 | LUT2_2_FS | R/W | Xh |
|
| 1 | LUT2_1_FS | R/W | Xh |
|
| 0 | LUT2_0_FS | R/W | Xh |
|
LUT_FS_1 is shown in Table 8-183.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | LUT3_7_FS | R/W | 0h |
|
| 6 | LUT3_6_FS | R/W | 0h |
|
| 5 | LUT3_5_FS | R/W | 0h |
|
| 4 | LUT3_4_FS | R/W | 0h |
|
| 3 | LUT3_3_FS | R/W | Xh |
|
| 2 | LUT3_2_FS | R/W | Xh |
|
| 1 | LUT3_1_FS | R/W | Xh |
|
| 0 | LUT3_0_FS | R/W | Xh |
|
LUT_FS_2 is shown in Table 8-184.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:1 | RESERVED | R | 0h | Reserved |
| 0 | LUT4_0_FS | R/W | Xh |
|
LUT2_0_CFG is shown in Table 8-185.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0h | Reserved |
| 3 | BIT3 | R/W | Xh | LUT2[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT2[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT2[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT2[0] or DFF / LAT SEL
|
LUT2_1_CFG is shown in Table 8-186.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0h | Reserved |
| 3 | BIT3 | R/W | Xh | LUT2[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT2[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT2[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT2[0] or DFF / LAT SEL
|
LUT2_2_CFG0 is shown in Table 8-187.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5 | PGEN_RST | R/W | Xh | OTP_SPARE or PGEN RST LVL
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:0 | BITS3_0 | R/W | Xh | LUT2[3:0] or PGEN SIZE
|
LUT2_2_CFG1 is shown in Table 8-188.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | PGEN_DATA_LSB | R/W | Xh | PGEN_DATA[7:0] |
LUT2_2_CFG2 is shown in Table 8-189.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | PGEN_DATA_MSB | R/W | Xh | PGEN_DATA[15:8] |
LUT3_0_CFG is shown in Table 8-190.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_1_CFG is shown in Table 8-191.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_2_CFG is shown in Table 8-192.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_3_CFG is shown in Table 8-193.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_4_CFG0 is shown in Table 8-194.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6:4 | BITS6_4 | R/W | 0h | LUT3[6:4] or SR SIZE
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF / SR RST LVL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF / SR RST / SET SEL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF / SR OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_4_CFG1 is shown in Table 8-195.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | SR0_INIT | R/W | Xh | DFF / SR INIT VAL |
LUT3_5_CFG0 is shown in Table 8-196.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6:4 | BITS6_4 | R/W | 0h | LUT3[6:4] or SR SIZE
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF / SR RST LVL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF / SR RST / SET SEL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF / SR OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_5_CFG1 is shown in Table 8-197.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | SR1_INIT | R/W | Xh | DFF / SR INIT VAL |
LUT3_6_CFG0 is shown in Table 8-198.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6:4 | BITS6_4 | R/W | 0h | LUT3[6:4] or SR SIZE
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF / SR RST LVL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF / SR RST / SET SEL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF / SR OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_6_CFG1 is shown in Table 8-199.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | SR2_INIT | R/W | Xh | DFF / SR INIT VAL |
LUT3_7_CFG0 is shown in Table 8-200.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6:4 | BITS6_4 | R/W | 0h | LUT3[6:4] or SR SIZE
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF / SR RST LVL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF / SR RST / SET SEL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF / SR OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_7_CFG1 is shown in Table 8-201.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | SR3_INIT | R/W | Xh | DFF / SR INIT VAL |
LUT4_0_CFG0 is shown in Table 8-202.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT4[7] |
| 6 | BIT6 | R/W | 0h | LUT4[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT4[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT4[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT4[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT4[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT4[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT4[0] or DFF / LAT SEL
|
LUT4_0_CFG1 is shown in Table 8-203.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | LUT4_0_MSB | R/W | Xh | LUT4_0[15:8] |
LUT3_8_CFG0 is shown in Table 8-204.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_8_CFG1 is shown in Table 8-205.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
LUT3_8_CFG2 is shown in Table 8-206.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
LUT3_8_CFG3 is shown in Table 8-207.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
LUT3_8_CFG4 is shown in Table 8-208.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved |
| 4 | LDC_FS | R/W | Xh | LUT3 / DFF function select
|
| 3:2 | LDC_CMX_IN_SEL | R/W | Xh | LUT3 / DFF input routing select
|
| 1:0 | LDC_CMX_MODE | R/W | Xh | LUT3 / DFF + CNT mode select
|
LUT3_9_CFG0 is shown in Table 8-209.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_9_CFG1 is shown in Table 8-210.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
LUT3_9_CFG2 is shown in Table 8-211.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
LUT3_9_CFG3 is shown in Table 8-212.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
LUT3_9_CFG4 is shown in Table 8-213.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved |
| 4 | LDC_FS | R/W | Xh | LUT3 / DFF function select
|
| 3:2 | LDC_CMX_IN_SEL | R/W | Xh | LUT3 / DFF input routing select
|
| 1:0 | LDC_CMX_MODE | R/W | Xh | LUT3 / DFF + CNT mode select
|
LUT3_10_CFG0 is shown in Table 8-214.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_10_CFG1 is shown in Table 8-215.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
LUT3_10_CFG2 is shown in Table 8-216.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
LUT3_10_CFG3 is shown in Table 8-217.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
LUT3_10_CFG4 is shown in Table 8-218.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved |
| 4 | LDC_FS | R/W | Xh | LUT3 / DFF function select
|
| 3:2 | LDC_CMX_IN_SEL | R/W | Xh | LUT3 / DFF input routing select
|
| 1:0 | LDC_CMX_MODE | R/W | Xh | LUT3 / DFF + CNT mode select
|
LUT3_11_CFG0 is shown in Table 8-219.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_11_CFG1 is shown in Table 8-220.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
LUT3_11_CFG2 is shown in Table 8-221.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
LUT3_11_CFG3 is shown in Table 8-222.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
LUT3_11_CFG4 is shown in Table 8-223.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved |
| 4 | LDC_FS | R/W | Xh | LUT3 / DFF function select
|
| 3:2 | LDC_CMX_IN_SEL | R/W | Xh | LUT3 / DFF input routing select
|
| 1:0 | LDC_CMX_MODE | R/W | Xh | LUT3 / DFF + CNT mode select
|
LUT3_12_CFG0 is shown in Table 8-224.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_12_CFG1 is shown in Table 8-225.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
LUT3_12_CFG2 is shown in Table 8-226.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
LUT3_12_CFG3 is shown in Table 8-227.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
LUT3_12_CFG4 is shown in Table 8-228.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved |
| 4 | LDC_FS | R/W | Xh | LUT3 / DFF function select
|
| 3:2 | LDC_CMX_IN_SEL | R/W | Xh | LUT3 / DFF input routing select
|
| 1:0 | LDC_CMX_MODE | R/W | Xh | LUT3 / DFF + CNT mode select
|
LUT3_13_CFG0 is shown in Table 8-229.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | BIT7 | R/W | 0h | LUT3[7] |
| 6 | BIT6 | R/W | 0h | LUT3[6] or DFF NUM SEL
|
| 5 | BIT5 | R/W | 0h | LUT3[5] or DFF RST LVL
|
| 4 | BIT4 | R/W | 0h | LUT3[4] or DFF RST / SET SEL
|
| 3 | BIT3 | R/W | Xh | LUT3[3] or DFF CLK POL
|
| 2 | BIT2 | R/W | Xh | LUT3[2] or DFF INIT VAL
|
| 1 | BIT1 | R/W | Xh | LUT3[1] or DFF OUT POL
|
| 0 | BIT0 | R/W | Xh | LUT3[0] or DFF / LAT SEL
|
LUT3_13_CFG1 is shown in Table 8-230.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
LUT3_13_CFG2 is shown in Table 8-231.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
LUT3_13_CFG3 is shown in Table 8-232.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
LUT3_13_CFG4 is shown in Table 8-233.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | RESERVED | R | 0h | Reserved |
| 4 | LDC_FS | R/W | Xh | LUT3 / DFF function select
|
| 3:2 | LDC_CMX_IN_SEL | R/W | Xh | LUT3 / DFF input routing select
|
| 1:0 | LDC_CMX_MODE | R/W | Xh | LUT3 / DFF + CNT mode select
|
CNT6_FSM0_CFG0 is shown in Table 8-234.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
CNT6_FSM0_CFG1 is shown in Table 8-235.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
CNT6_FSM0_CFG2 is shown in Table 8-236.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | UP_SYNC | R/W | 0h | FSM UP SYNC bypass option
|
| 6 | KEEP_SYNC | R/W | 0h | FSM KEEP SYNC bypass option
|
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
CNT7_FSM1_CFG0 is shown in Table 8-237.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
CNT7_FSM1_CFG1 is shown in Table 8-238.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
CNT7_FSM1_CFG2 is shown in Table 8-239.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | UP_SYNC | R/W | 0h | FSM UP SYNC bypass option
|
| 6 | KEEP_SYNC | R/W | 0h | FSM KEEP SYNC bypass option
|
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
CNT8_FSM2_CFG0 is shown in Table 8-240.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
CNT8_FSM2_CFG1 is shown in Table 8-241.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
CNT8_FSM2_CFG2 is shown in Table 8-242.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | UP_SYNC | R/W | 0h | FSM UP SYNC bypass option
|
| 6 | KEEP_SYNC | R/W | 0h | FSM KEEP SYNC bypass option
|
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
CNT9_FSM3_CFG0 is shown in Table 8-243.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CNT_DATA | R/W | Xh | CNT DATA |
CNT9_FSM3_CFG1 is shown in Table 8-244.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | CLK_SEL | R/W | 0h | CNT CLK SEL
|
| 3:0 | MODE_SEL | R/W | Xh | CNT MODE and EDGE SEL
|
CNT9_FSM3_CFG2 is shown in Table 8-245.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | UP_SYNC | R/W | 0h | FSM UP SYNC bypass option
|
| 6 | KEEP_SYNC | R/W | 0h | FSM KEEP SYNC bypass option
|
| 5 | RST_SYNC | R/W | 0h | CNT RST SYNC bypass option
|
| 4 | RESERVED | R | 0h | Reserved |
| 3:2 | CNT_INIT | R/W | Xh | CNT INIT VAL
|
| 1 | OUT_POL | R/W | Xh | CNT OUT POL
|
| 0 | DLY_EDET | R/W | Xh | DLY EDGE DETECT option
|
PWM_GEN0_CFG is shown in Table 8-246.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PWM_EN | R/W | 0h | PWM EN
|
| 6:4 | RESERVED | R | 0h | Reserved |
| 3:2 | TDB_SEL | R/W | Xh | PWM Deadband time select
|
| 1 | OUTP_POL | R/W | Xh | PWM OUT1 POL
|
| 0 | OUTN_POL | R/W | Xh | PWM OUT0 POL
|
PWM_GEN1_CFG is shown in Table 8-247.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PWM_EN | R/W | 0h | PWM EN
|
| 6:4 | RESERVED | R | 0h | Reserved |
| 3:2 | TDB_SEL | R/W | Xh | PWM Deadband time select
|
| 1 | OUTP_POL | R/W | Xh | PWM OUT1 POL
|
| 0 | OUTN_POL | R/W | Xh | PWM OUT0 POL
|
PWM_GEN2_CFG is shown in Table 8-248.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PWM_EN | R/W | 0h | PWM EN
|
| 6:4 | RESERVED | R | 0h | Reserved |
| 3:2 | TDB_SEL | R/W | Xh | PWM Deadband time select
|
| 1 | OUTP_POL | R/W | Xh | PWM OUT1 POL
|
| 0 | OUTN_POL | R/W | Xh | PWM OUT0 POL
|
PWM_GEN3_CFG is shown in Table 8-249.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | PWM_EN | R/W | 0h | PWM EN
|
| 6:4 | RESERVED | R | 0h | Reserved |
| 3:2 | TDB_SEL | R/W | Xh | PWM Deadband time select
|
| 1 | OUTP_POL | R/W | Xh | PWM OUT1 POL
|
| 0 | OUTN_POL | R/W | Xh | PWM OUT0 POL
|
PWM_SRC_CFG is shown in Table 8-250.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | PWM3_DATA_SEL | R/W | 0h | PWM3 DATA source select
|
| 5:4 | PWM2_DATA_SEL | R/W | 0h | PWM2 DATA source select
|
| 3:2 | PWM1_DATA_SEL | R/W | Xh | PWM1 DATA source select
|
| 1:0 | PWM0_DATA_SEL | R/W | Xh | PWM0 DATA source select
|
SM_CFG0 is shown in Table 8-251.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | SM_S1_IN0 | R/W | Xh | STATE1 IN0 transition FROM select
|
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | SM_S0_IN0 | R/W | Xh | STATE0 IN0 transition FROM select
|
SM_CFG1 is shown in Table 8-252.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | SM_S1_IN1 | R/W | Xh | STATE1 IN1 transition FROM select
|
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | SM_S0_IN1 | R/W | Xh | STATE0 IN1 transition FROM select
|
SM_CFG2 is shown in Table 8-253.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | RESERVED | R | 0h | Reserved |
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | RESERVED | R | 0h | Reserved |
SM_CFG3 is shown in Table 8-254.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | SM_S3_IN0 | R/W | Xh | STATE3 IN0 transition FROM select
|
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | SM_S2_IN0 | R/W | Xh | STATE2 IN0 transition FROM select
|
SM_CFG4 is shown in Table 8-255.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | SM_S3_IN1 | R/W | Xh | STATE3 IN1 transition FROM select
|
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | SM_S2_IN1 | R/W | Xh | STATE2 IN1 transition FROM select
|
SM_CFG5 is shown in Table 8-256.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | RESERVED | R | 0h | Reserved |
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | RESERVED | R | 0h | Reserved |
SM_CFG6 is shown in Table 8-257.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | SM_S5_IN0 | R/W | Xh | STATE5 IN0 transition FROM select
|
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | SM_S4_IN0 | R/W | Xh | STATE4 IN0 transition FROM select
|
SM_CFG7 is shown in Table 8-258.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | SM_S5_IN1 | R/W | Xh | STATE5 IN1 transition FROM select
|
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | SM_S4_IN1 | R/W | Xh | STATE4 IN1 transition FROM select
|
SM_CFG8 is shown in Table 8-259.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | RESERVED | R | 0h | Reserved |
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | RESERVED | R | 0h | Reserved |
SM_CFG9 is shown in Table 8-260.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | SM_S7_IN0 | R/W | Xh | STATE7 IN0 transition FROM select
|
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | SM_S6_IN0 | R/W | Xh | STATE6 IN0 transition FROM select
|
SM_CFG10 is shown in Table 8-261.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | SM_S7_IN1 | R/W | Xh | STATE7 IN1 transition FROM select
|
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | SM_S6_IN1 | R/W | Xh | STATE6 IN1 transition FROM select
|
SM_CFG11 is shown in Table 8-262.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SM_SYNC_EN | R/W | 0h | State machine synchronous mode clock sync enable
|
| 6:4 | RESERVED | R | 0h | Reserved |
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | RESERVED | R | 0h | Reserved |
SM_CFG12 is shown in Table 8-263.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | SM_CLK_SEL | R/W | 0h | State machine CLK SEL
|
| 3 | MODE_SEL | R/W | Xh | State machine synchronous mode select
|
| 2:0 | SM_INIT_STATE | R/W | Xh | State machine initial state select
|
SM_CFG13 is shown in Table 8-264.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | S0_OUT_CFG | R/W | Xh |
SM_CFG14 is shown in Table 8-265.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | S1_OUT_CFG | R/W | Xh |
SM_CFG15 is shown in Table 8-266.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | S2_OUT_CFG | R/W | Xh |
SM_CFG16 is shown in Table 8-267.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | S3_OUT_CFG | R/W | Xh |
SM_CFG17 is shown in Table 8-268.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | S4_OUT_CFG | R/W | Xh |
SM_CFG18 is shown in Table 8-269.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | S5_OUT_CFG | R/W | Xh |
SM_CFG19 is shown in Table 8-270.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | S6_OUT_CFG | R/W | Xh |
SM_CFG20 is shown in Table 8-271.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | S7_OUT_CFG | R/W | Xh |
WDT_CFG0 is shown in Table 8-272.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | WDT_TIMEOUT_DATA | R/W | Xh | WDT Timeout Period Counter DATA |
WDT_CFG1 is shown in Table 8-273.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | WDT_OUT_DATA | R/W | Xh | WDT Output Period Counter DATA |
WDT_CFG2 is shown in Table 8-274.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | WDT_CLK_SEL | R/W | 0h | WDT CLK SEL
|
| 3 | RESERVED | R | 0h | Reserved |
| 2 | WDT_EN | R/W | Xh | WDT EN
|
| 1 | WDT_100X_EN | R/W | Xh | WDT 100X CLK multiplier EN
|
| 0 | WDT_EN_SEL | R/W | Xh | WDT EN function select
|
PFLT_CFG is shown in Table 8-275.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5:4 | PFLT_DLY_SEL | R/W | Xh | Programmable filter delay value select
|
| 3 | PFLT_POL | R/W | Xh | Programmable filter output polarity select
|
| 2 | RESERVED | R | 0h | Reserved |
| 1:0 | PFLT_EDGE_SEL | R/W | Xh | Programmable filter edge select
|
FLT_CFG is shown in Table 8-276.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0h | Reserved |
| 3 | FLT_POL | R/W | Xh | Filter output polarity select
|
| 2 | RESERVED | R | 0h | Reserved |
| 1:0 | FLT_EDGE_SEL | R/W | Xh | Filter / Edge detect edge select
|
OSC0_CFG0 is shown in Table 8-277.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | CTRL_SRC | R/W | Xh | OSC power control source select
|
| 5 | CTRL_SEL | R/W | Xh | OSC power control polarity select
|
| 4 | SRC_SEL | R/W | Xh | OSC frequency source select
|
| 3:2 | PDIV | R/W | Xh | OSC pre-divider select
|
| 1 | FREQ_SEL | R/W | Xh | OSC frequency select
|
| 0 | PWR_MODE | R/W | Xh | OSC power mode select
|
OSC0_CFG1 is shown in Table 8-278.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | OUT1_EN | R/W | 0h | OSC OUT1 enable
|
| 6:4 | OUT1_DIV | R/W | 0h | OSC OUT1 secondary divider select
|
| 3 | OUT0_EN | R/W | Xh | OSC OUT0 enable
|
| 2:0 | OUT0_DIV | R/W | Xh | OSC OUT0 secondary divider select
|
OSC1_CFG0 is shown in Table 8-279.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | SU_DLY | R/W | 0h | OSC 100ns startup delay control
|
| 6 | CTRL_SRC | R/W | 0h | OSC power control source select
|
| 5 | CTRL_SEL | R/W | 0h | OSC power control polarity select
|
| 4 | SRC_SEL | R/W | 0h | OSC frequency source select
|
| 3:1 | PDIV | R/W | Xh | OSC pre-divider select
|
| 0 | PWR_MODE | R/W | Xh | OSC power mode select
|
OSC1_CFG1 is shown in Table 8-280.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | RESERVED | R | 0h | Reserved |
| 3 | OUT_EN | R/W | Xh | OSC OUT enable
|
| 2:0 | OUT_DIV | R/W | Xh | OSC OUT secondary divider select
|
OSC1_CG is shown in Table 8-281.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | OSC1_DIV3 | R/W | 0h | Disable /3, /12, and /24 dividers.
|
| 6 | OSC1_DIV512 | R/W | 0h | Disable /512 divider.
|
| 5 | OSC1_DIV64 | R/W | 0h | Disable /64 and /512 dividers.
|
| 4 | OSC1_DIV24 | R/W | 0h | Disable /3, /12, and /24 dividers.
|
| 3 | OSC1_DIV12 | R/W | Xh | Disable /3 and /12 dividers.
|
| 2 | OSC1_DIV8 | R/W | Xh | Disable /8, /64, and /512 dividers.
|
| 1 | OSC1_DIV4 | R/W | Xh | Disable /4, /8, /64, and /512 dividers.
|
| 0 | OSC1_DIV2 | R/W | Xh | Disable /2, /4, /8, /64, and /512 dividers.
|
MCACMP_CFG0 is shown in Table 8-282.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | TS_INP_EN | R/W | 0h | Temperature sensor input to McACMP enable
|
| 6 | VCC_INP_EN | R/W | 0h | VCC input to McACMP enable
|
| 5 | SYNC_EN | R/W | 0h | McACMP output synchronicity select
|
| 4 | MCS_MODE | R/W | 0h | McACMP trigger mode select
|
| 3:2 | CH_EN | R/W | 0h | Number of channels sampled select
|
| 1 | RESERVED | R | 0h | Reserved |
| 0 | MCS_EN | R/W | Xh | Sampling mode select
|
MCACMP_CFG1 is shown in Table 8-283.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5:3 | RESERVED | R | 0h | Reserved |
| 2 | EDGE_SEL | R/W | Xh | McACMP sampling edge select
|
| 1:0 | MCS_CLK_SEL | R/W | Xh | McACMP CLK select
|
MCACMP_CH0_CFG0 is shown in Table 8-284.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | RST_EN | R/W | Xh | McACMP CH0 RST EN select
|
| 5:4 | INP_SEL | R/W | Xh | McACMP CH0 input source select
|
| 3:2 | GAIN_SEL | R/W | Xh | McACMP CH0 gain select
|
| 1:0 | HYS_SEL | R/W | Xh | McACMP CH0 hysteresis select
|
MCACMP_CH0_CFG1 is shown in Table 8-285.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5:0 | VREF_SEL | R/W | Xh | McACMP CH0 VREF select
|
MCACMP_CH1_CFG0 is shown in Table 8-286.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | RST_EN | R/W | Xh | McACMP CH1 RST EN select
|
| 5:4 | INP_SEL | R/W | Xh | McACMP CH1 input source select
|
| 3:2 | GAIN_SEL | R/W | Xh | McACMP CH1 gain select
|
| 1:0 | HYS_SEL | R/W | Xh | McACMP CH1 hysteresis select
|
MCACMP_CH1_CFG1 is shown in Table 8-287.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5:0 | VREF_SEL | R/W | Xh | McACMP CH1 VREF select (same options as CH0) |
MCACMP_CH2_CFG0 is shown in Table 8-288.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | RST_EN | R/W | Xh | McACMP CH2 RST EN select
|
| 5:4 | INP_SEL | R/W | Xh | McACMP CH2 input source select
|
| 3:2 | GAIN_SEL | R/W | Xh | McACMP CH2 gain select
|
| 1:0 | HYS_SEL | R/W | Xh | McACMP CH2 hysteresis select
|
MCACMP_CH2_CFG1 is shown in Table 8-289.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5:0 | VREF_SEL | R/W | Xh | McACMP CH2 VREF select (same options as CH0) |
MCACMP_CH3_CFG0 is shown in Table 8-290.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6 | RST_EN | R/W | Xh | McACMP CH3 RST EN select
|
| 5:4 | INP_SEL | R/W | Xh | McACMP CH3 input source seelct
|
| 3:2 | GAIN_SEL | R/W | Xh | McACMP CH3 gain select
|
| 1:0 | HYS_SEL | R/W | Xh | McACMP CH3 hysteresis select
|
MCACMP_CH3_CFG1 is shown in Table 8-291.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:6 | RESERVED | R | 0h | Reserved |
| 5:0 | VREF_SEL | R/W | Xh | McACMP CH3 VREF select (same options as CH0) |
SER_COMM_CFG0 is shown in Table 8-292.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | I2C_ADDR_SRC_SEL | R/W | 0h | I2C HW address source select (bitwise)
|
| 3 | I2C_IO_LAT | R/W | Xh | I2C HW addressing IO latching select
|
| 2 | I2C_RST_EN | R/W | Xh | I2C Global Reset listening select
|
| 1 | I2C_EN | R/W | Xh | I2C serial communications enable select
|
| 0 | SPI_EN | R/W | Xh | SPI serial communications enable select
|
SER_COMM_CFG1 is shown in Table 8-293.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:4 | I2C_ADDR_MSB | R/W | 0h | I2C HW address |
| 3:1 | I2C_ADDR_LSB | R/W | 0h | I2C HW address |
| 0 | RESERVED | R | 0h | Reserved |
MISC_CFG0 is shown in Table 8-294.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | GPIO_QC | R/W | 0h | GPIO quick charge control
|
| 6 | CFG_RD_LCK | R/W | 0h | CFG read lock control
|
| 5 | CFG_WR_LCK | R/W | 0h | CFG write lock control
|
| 4 | OTP_WR_LCK | R/W | 0h | OTP write lock control
|
| 3:2 | USER_LCK | R/W | 0h | USER read/write lock control
|
| 1:0 | RESERVED | R | 0h | Reserved |
MISC_CFG1 is shown in Table 8-295.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | RESERVED | R | 0h | Reserved |
| 6:4 | VBG_CTRL | R/W | 0h | Bandgap control |
| 3 | RESERVED | R | 0h | Reserved |
| 2:0 | PREBIAS_CTRL | R/W | Xh | Prebias control
|
MISC_CFG2 is shown in Table 8-296.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:1 | RESERVED | R | 0h | Reserved |
| 0 | RD_DATA_SYNC | R/W | Xh | Read data sync control
|
DEVICE_ID4 is shown in Table 8-297.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | DEVICE_ID4 | R | Xh | Device ID |
DEVICE_ID5 is shown in Table 8-298.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | DEVICE_ID5 | R | Xh | Device ID |
DEVICE_ID6 is shown in Table 8-299.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | DEVICE_ID6 | R | Xh | Device ID |
DEVICE_ID7 is shown in Table 8-300.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | DEVICE_ID7 | R | Xh | Device ID |
CRC_LSB is shown in Table 8-301.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CRC_LSB | R/W | Xh | CRC LSB for 2kb OTP |
CRC_MSB is shown in Table 8-302.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:0 | CRC_MSB | R/W | Xh | CRC MSB for 2kb OTP |