SCPS289B September 2024 – August 2026 TPLD1202
PRODUCTION DATA
The following options are available when configuring pins as an input:
The low-voltage digital input has lower VIH/VIL specifications than the digital input without Schmitt trigger. This allows for up-translation from any voltage domain lower than VCC that meets the low-voltage digital input VIH and VIL specifications.
In addition to digital input options, several IOs can serve a special function. Two IOs can be used as an external oscillator input.
Several IOs can also be configured to serve as analog inputs to the internal analog comparator.