When using the device's internal
oscillator, there are two configuration settings available:
- Force power on: the internal
oscillator will continuously run as long as the device is powered on.
- Auto power on: the internal
oscillator will dynamically power on when any macro-cell requests the
oscillator directly from the pre-divider block output and not through the
connection mux, and then power off once the task is complete.
- External power on/off: the
internal oscillator will be powered down when PDWN is asserted High. PDWN
signal takes priority over the oscillator power modes. This is only
applicable when the internal oscillator is selected and is bypassed when an
external clock is used.
Table 7-12 Frequency Options and
Limits
| Frequency
Option |
MIN |
TYP |
MAX |
| FREQ0 |
23.75kHz |
25kHz |
26.25kHz |
| FREQ1 |
1.9MHz |
2MHz |
2.1MHz |
| EXT |
- |
- |
- |
Table 7-13 Oscillator
Pre-dividers
| Pre-Divider
Option |
Magnitude |
| P0 |
1 |
| P1 |
2 |
| P2 |
4 |
| P3 |
8 |
Table 7-14 Oscillator Output
Dividers
| Output Divider
Options |
Magnitude |
| OD0 |
1 |
| OD1 |
2 |
| OD2 |
3 |
| OD3 |
4 |
| OD4 |
8 |
| OD5 |
12 |
| OD6 |
24 |
| OD7 |
64 |