SCPS301A September 2024 – July 2025 TPLD801-Q1
PRODUCTION DATA
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Digital IO | ||||||||||
| tpd | Delay | Digital input | Push-pull output | Rising | 1.8V ± 0.15V | 46.9 | ns | |||
| Falling | 39.5 | |||||||||
| Rising | 3.3V ± 0.3V | 27.3 | ||||||||
| Falling | 26.4 | |||||||||
| Rising | 5V ± 0.5V | 22.3 | ||||||||
| Falling | 22.5 | |||||||||
| tpd | Delay | Digital input with Schmitt trigger | Push-pull output | Rising | 1.8V ± 0.15V | 50.8 | ns | |||
| Falling | 42.2 | |||||||||
| Rising | 3.3V ± 0.3V | 29.7 | ||||||||
| Falling | 27.2 | |||||||||
| Rising | 5V ± 0.5V | 24.2 | ||||||||
| Falling | 22.8 | |||||||||
| tpd | Delay | Low-voltage digital input | Push-pull output | Rising | 1.8V ± 0.15V | 45.6 | ns | |||
| Falling | 49.5 | |||||||||
| Rising | 3.3V ± 0.3V | 25.4 | ||||||||
| Falling | 33.0 | |||||||||
| Rising | 5V ± 0.5V | 19.6 | ||||||||
| Falling | 31.5 | |||||||||
| tpd | Delay | Digital input | Open-drain NMOS output | Rising | 1.8V ± 0.15V | ns | ||||
| Falling | 39.3 | |||||||||
| Rising | 3.3V ± 0.3V | |||||||||
| Falling | 26.2 | |||||||||
| Rising | 5V ± 0.5V | |||||||||
| Falling | 22.3 | |||||||||
| tpd | Delay | Output enable from pin | OE | Push-pull output | Hi-Z to 1 | 1.8V ± 0.15V | 45.9 | ns | ||
| 3.3V ± 0.3V | 27.3 | |||||||||
| 5V ± 0.5V | 22.4 | |||||||||
| Hi-Z to 0 | 1.8V ± 0.15V | 41.1 | ||||||||
| 3.3V ± 0.3V | 24.5 | |||||||||
| 5V ± 0.5V | 19.6 | |||||||||
| Configurable Use Logic | ||||||||||
| tpd | Delay | 2-bit LUT | IN | OUT | Rising | 1.8V ± 0.15V | 1.16 | ns | ||
| Falling | 1.31 | |||||||||
| Rising | 3.3V ± 0.3V | 1.16 | ||||||||
| Falling | 1.31 | |||||||||
| Rising | 5V ± 0.5V | 1.16 | ||||||||
| Falling | 1.31 | |||||||||
| tpd | Delay | 3-bit LUT | IN | OUT | Rising | 1.8V ± 0.15V | 1.04 | ns | ||
| Falling | 1.26 | |||||||||
| Rising | 3.3V ± 0.3V | 1.04 | ||||||||
| Falling | 1.26 | |||||||||
| Rising | 5V ± 0.5V | 1.04 | ||||||||
| Falling | 1.26 | |||||||||
| tpd | Delay | 4-bit LUT | IN | OUT | Rising | 1.8V ± 0.15V | 1.62 | ns | ||
| Falling | 1.99 | |||||||||
| Rising | 3.3V ± 0.3V | 1.62 | ||||||||
| Falling | 1.99 | |||||||||
| Rising | 5V ± 0.5V | 1.62 | ||||||||
| Falling | 1.99 | |||||||||
| tpd | Delay | DFF/Latch | CLK | Q | Rising | 1.8V ± 0.15V | 1.32 | ns | ||
| Falling | 1.34 | |||||||||
| Rising | 3.3V ± 0.3V | 1.32 | ||||||||
| Falling | 1.34 | |||||||||
| Rising | 5V ± 0.5V | 1.32 | ||||||||
| Falling | 1.34 | |||||||||
| tpd | Delay | DFF/Latch | nRST/nSET | Q | Rising | 1.8V ± 0.15V | 1.43 | ns | ||
| Falling | 1.46 | |||||||||
| Rising | 3.3V ± 0.3V | 1.43 | ||||||||
| Falling | 1.46 | |||||||||
| Rising | 5V ± 0.5V | 1.43 | ||||||||
| Falling | 1.46 | |||||||||
| Counter/Delay | ||||||||||
| tpd | Delay | Counter - Delay mode | Rising edge of IN | Rising edge of OUT | Falling edge triggered | 1.8V ± 0.15V | 2.61 | ns | ||
| Falling edge of IN | Falling edge of OUT | Rising edge triggered | 2.59 | |||||||
| Rising edge of IN | Rising edge of OUT | Falling edge triggered | 3.3V ± 0.3V | 2.61 | ||||||
| Falling edge of IN | Falling edge of OUT | Rising edge triggered | 2.59 | |||||||
| Rising edge of IN | Rising edge of OUT | Falling edge triggered | 5V ± 0.5V | 2.61 | ||||||
| Falling edge of IN | Falling edge of OUT | Rising edge triggered | 2.59 | |||||||
| Oscillator | ||||||||||
| ferr | Oscillator frequency error | OSC025 kHz | 1.8V ± 0.15V | -5 | 5 | % | ||||
| 3.3V ± 0.3V | -5 | 5 | ||||||||
| 5V ± 0.5V | -5 | 5 | ||||||||
| OSC0 2MHz | 1.8V ± 0.15V | -5 | 5 | % | ||||||
| 3.3V ± 0.3V | -5 | 5 | ||||||||
| 5V ± 0.5V | -5 | 5 | ||||||||
| td_osc | Oscillator startup delay | OSC025 kHz | 1.8V ± 0.15V | 14.3 | µs | |||||
| 3.3V ± 0.3V | 14.2 | |||||||||
| 5V ± 0.5V | 14.1 | |||||||||
| OSC0 2MHz | 1.8V ± 0.15V | 6.24 | µs | |||||||
| 3.3V ± 0.3V | 6.43 | |||||||||
| 5V ± 0.5V | 6.64 | |||||||||
| tset_osc | Oscillator startup settling time | OSC025 kHz | 1.8V ± 0.15V | 1 | µs | |||||
| 3.3V ± 0.3V | 1 | |||||||||
| 5V ± 0.5V | 1 | |||||||||
| OSC0 2MHz | 1.8V ± 0.15V | 7 | µs | |||||||
| 3.3V ± 0.3V | 7 | |||||||||
| 5V ± 0.5V | 7 | |||||||||
| td_err | Delay error | OSC (Forced power on) | 1.71V to 5.5V | 0 | 1 | CLK cycle | ||||
| Programmable Filter | ||||||||||
| tpflt_pw | Pulse width | Programmable filter - Edge detect mode | Rising edge of OUT | Falling edge of OUT | 1 cell | 1.8V ± 0.15V | 138.0 | ns | ||
| 3.3V ± 0.3V | 141.3 | |||||||||
| 5V ± 0.5V | 141.7 | |||||||||
| 2 cells | 1.8V ± 0.15V | 232.6 | ns | |||||||
| 3.3V ± 0.3V | 236.0 | |||||||||
| 5V ± 0.5V | 236.5 | |||||||||
| 3 cells | 1.8V ± 0.15V | 326.8 | ns | |||||||
| 3.3V ± 0.3V | 330.5 | |||||||||
| 5V ± 0.5V | 330.9 | |||||||||
| 4 cells | 1.8V ± 0.15V | 420.9 | ns | |||||||
| 3.3V ± 0.3V | 424.7 | |||||||||
| 5V ± 0.5V | 425.0 | |||||||||
| tpflt_pd | Delay | Programmable filter - Edge detect mode | Any cells | 1.8V ± 0.15V | 24.7 | ns | ||||
| 3.3V ± 0.3V | 21.8 | |||||||||
| 5V ± 0.5V | 21.6 | |||||||||
| tpflt_d | Delay | Programmable filter - Both edge delay mode | Rising/Falling edge of IN | Rising/Falling edge of OUT | 1 cell | 1.8V ± 0.15V | 208.4 | ns | ||
| 3.3V ± 0.3V | 191.5 | |||||||||
| 5V ± 0.5V | 186.9 | |||||||||
| 2 cells | 1.8V ± 0.15V | 303.3 | ns | |||||||
| 3.3V ± 0.3V | 286.3 | |||||||||
| 5V ± 0.5V | 281.5 | |||||||||
| 3 cells | 1.8V ± 0.15V | 397.7 | ns | |||||||
| 3.3V ± 0.3V | 380.6 | |||||||||
| 5V ± 0.5V | 375.9 | |||||||||
| 4 cells | 1.8V ± 0.15V | 491.9 | ns | |||||||
| 3.3V ± 0.3V | 474.6 | |||||||||
| 5V ± 0.5V | 469.8 | |||||||||