SCPS301A September 2024 – July 2025 TPLD801-Q1
PRODUCTION DATA
The following options are available when configuring pins as an input:
The low-voltage digital input has lower VIH/VIL specifications than the digital input without Schmitt trigger. This allows for up-translation from any voltage domain lower than VCC that meets the low-voltage digital input VIH and VIL specifications. The following pins also have the option to serve a special function: