SCPS301A September 2024 – July 2025 TPLD801-Q1
PRODUCTION DATA
The TPLD801-Q1 is part of the TI programmable logic device (TPLD) family of devices that feature versatile programmable logic ICs with combinational logic, sequential logic, and analog blocks to provide an integrated, compact, low power solution to implement common system functions.
The TPLD801-Q1 has one GPI and five GPIOs that can be configured as a digital input, digital output, or digital input/output.
The TPLD801-Q1 has a system of interconnects, further referred to as the connection mux, to configure the routing of internal macro-cells and I/O pins. Each connection mux input is hardwired to a specific digital macro-cell output, such as digital I/O and look-up tables. The connection mux allows each of the digital inputs to only connect to one output so that bus contention does not occur.
The TPLD801-Q1 features the following macro-cells:
The InterConnect Studio software environment enables a simple drag-and-drop interface to build custom circuit designs and configure the macro-cells, I/O pins, and interconnections. In addition to circuit creation, InterConnect Studio has the ability to simulate digital and analog functionality to verify designs and provide a typical power consumption estimate. Once circuit designs are finalized, InterConnect Studio can temporarily emulate the design in the non-volatile memory or permanently program the one-time programmable (OTP). The OTP can be locked to prevent readback of its contents.