SCPS301A September 2024 – July 2025 TPLD801-Q1
PRODUCTION DATA
This configurable use logic blocks can serve as either a 3-bit LUT, or as a D flip-flop or latch with a reset or set.
When used to implement LUT functions, the 3-bit LUT takes in three input signals from the connection mux and produces a single output, which goes back into the connection mux. These LUTs can be configured to any 3-input user defined function, including the following standard digital logic functions: AND, NAND, OR, NOR, XOR, XNOR, INV.
Table 7-11 shows the truth table for a 3-bit LUT.
| IN2 | IN1 | IN0 | OUT |
|---|---|---|---|
| 0 | 0 | 0 |
User defined |
| 0 | 0 | 1 | |
| 0 | 1 | 0 | |
| 0 | 1 | 1 | |
| 1 | 0 | 0 | |
| 1 | 0 | 1 | |
| 1 | 1 | 0 | |
| 1 | 1 | 1 |
Each 3-bit LUT has 8 bits in the OTP to define their output function.
When used to implement a sequential logic element, the three input signals from the connection mux go to the data (D), clock (CLK), and reset/set (nRST/nSET) inputs for the flip-flop or latch, with the output going back to the connection mux. This macro-cell has initial state, clock polarity, reset/set polarity, and output polarity parameters.
The operation of the D flip-flop/latch will follow the function descriptions below:
Table 7-8 and Table 7-9 show the truth tables for the D flip-flop and D latch with reset/set, respectively.
|
nRST |
nSET |
CLKPOL |
CLK |
D |
Q |
nQ |
|---|---|---|---|---|---|---|
|
0 |
— |
0 |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
|
1 |
1 |
↓ |
0 |
Q0 |
nQ0 |
|
|
↑ |
0 |
0 |
1 |
|||
|
↓ |
1 |
Q0 |
nQ0 |
|||
|
↑ |
1 |
1 |
0 |
|||
|
0 |
— |
1 |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
|
1 |
1 |
↓ |
0 |
0 |
1 |
|
|
↑ |
0 |
Q0 |
nQ0 |
|||
|
↓ |
1 |
1 |
0 |
|||
|
↑ |
1 |
Q0 |
nQ0 |
|
nRST |
nSET |
CLKPOL |
CLK |
D |
Q |
nQ |
|---|---|---|---|---|---|---|
|
0 |
— |
0 |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
|
1 |
1 |
0 |
0 |
0 |
1 |
|
|
1 |
0 |
Q0 |
nQ0 |
|||
|
0 |
1 |
1 |
0 |
|||
|
1 |
1 |
Q0 |
nQ0 |
|||
|
0 |
— |
1 |
X |
X |
0 |
1 |
|
— |
0 |
X |
X |
1 |
0 |
|
|
1 |
1 |
0 |
0 |
Q0 |
nQ0 |
|
|
1 |
0 |
0 |
1 |
|||
|
0 |
1 |
Q0 |
nQ0 |
|||
|
1 |
1 |
1 |
0 |