SCPS301A September 2024 – July 2025 TPLD801-Q1
PRODUCTION DATA
The configurable logic and timing blocks of TPLD801-Q1 allow for the device to provide symmetric power-up and power-down signals for numerous components. In this application the device is configured to output the maximum amount of power- up and power-down sequencing signals based on a counter/delay macro-cell.