SDAA028 June 2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0L1306
If the MSPM0 used has a comparator (COMP) and is not used for other functions, then this can be used for 0% or 100% duty cycle high or low detection. The internal connection can be connected as below in the demo code.
Figure 2-4 COMP Implementation Interconnection in
the DemoThis implementation does not use additional pins for detection; the COMP shares the same input pin with TIMER1 capture input. The implementation needs the PWM capture pin to share the function of the capture and COMP input of the timer.