SDAA028 June   2025 MSPM0C1104 , MSPM0C1105 , MSPM0C1106 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0L1306

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction to MSPM0 Timer Capture and Compare Module
  5. 2Implementations for Capturing 0% or 100% Duty Cycle
    1. 2.1 Application Conditions
    2. 2.2 Implementation Introduction
      1. 2.2.1 Use COMP Detect High or Low
      2. 2.2.2 Use ADC Detect High and Low
      3. 2.2.3 Use GPIO Detect High or Low
  6. 3Demo Code Running
  7. 4Summary
  8. 5References

Application Conditions

To capture 0% or 100% duty cycles, the PWM frequency must be fixed and known—or changed to a known value. If the frequency varies unpredictably, detecting these extreme duty cycles becomes impossible.