SDAA032 July   2025 TDA4VE-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Understanding PWM Operation on TDA4x
    1. 2.1 PWM Architecture Overview
    2. 2.2 Counter-Compare Register and Duty Cycle Control
    3. 2.3 Action Qualifier and Output Behavior
    4. 2.4 Synchronization and Update Timing
  6. 3Unintended PWM Duty Cycle from Immediate CMPA Update
  7. 4Unintended PWM Duty Cycle from Up-Down Count Mode
  8. 5Best Practice for Seamless PWM Updates for LED Dimming Control
    1. 5.1 Use Shadow Registers for Duty Cycle Updates
    2. 5.2 Select the Appropriate Counter Mode
    3. 5.3 Register Configurations for Up-count Mode Under Shadowing
  9. 6Summary
  10. 7References

Select the Appropriate Counter Mode

As this application explained previously, shadow register update mode also can make the problem. So, depending on the application, this is necessary to select proper count mode. In LED dimming application, up count or down count mode is proper option to choose rather than up-down count mode (center aligned PWM).