SDAA050 August 2025 BQ25180 , BQ25186 , BQ25188 , BQ25300 , BQ25302 , BQ25303J , BQ25306 , BQ25308 , BQ25620 , BQ25622 , BQ25622E , BQ25628 , BQ25628E , BQ25629 , BQ25630 , BQ25638 , BQ25640 , BQ25798 , BQ25890 , TPS2121
There are several circuit topologies that can be used to design a dual input battery charger system. This application note methodically explores the use of a power mux in combination with a single cell battery charger IC. The document also discusses a number of other possible designs including two parallel chargers, a multicell charger with dual input functionality, and the use of eFuses.
The power mux design is likely the most simple to implement and is preferred for a variety of applications, however each of the following designs has a place in certain applications. The advantages and disadvantages of each architecture are discussed thoroughly including a comparison of the prices for a particular example of each design presented.