SDAA050 August 2025 BQ25180 , BQ25186 , BQ25188 , BQ25622E , BQ25638 , BQ25798 , BQ25890 , TPS2121
Many applications require the use of two independent power sources as the input for a Texas Instruments single cell battery charger IC. Some of TI's multicell battery charger ICs have dual input features and can be used in a single cell application however these are generally larger and more expensive. This application note presents alternative designs that in most applications are more cost effective and feature a smaller footprint.